Other things you might like
Product Details
Wiki & Learn
Reviews
Download PDF

Description

This nose LED is definitely a bold way to show your geek attitude! Imagine your nostril glows every time you exhale. Weird but fun? Then buy one to surprise your friends!

High ambient temperature could affect the precision of Nose LED Kit. if your ambient temperature happens to be around 32°C or higher, this Normally On Version is designed for you. Try its better experience!

Pack List
  • 1x 2SC4116SU-Y,LF NPN Transistors 
  • 1x 2SC4116SU-GR,LF NPN Transistors 
  • 1x SC-82AB Temperature Sensor IC
  • 2x 100R-5%-1/10W Resistor
  • 1x 910K-5%-1/10W Resistor
  • 1x 5K-1%-1/10W Resistor
  • 2x 100uF-1206 Capacitor
  • 1x 10uF-0603 Capacitor
  • 1x Clear-Blue LED
  • 2x 1.55V Button Cell Batteries
  • 1x DIP Black Male Header
  • 1x Nose Led Kit  PCB v1.0
Cautions
  1. Keep children away to prevent them from accidentally swallowing tiny batteries.
  2. Breathe softly when the Nose Kit is inside your nose. Otherwise it might get stuck in your nostril.
  3. Don’t use it among crowds to avoid unexpected injuries.
  4. To secure the Nose Kit, double-faced adhesive tape is recommended. 
  5. To remove the Nose Kit, tweezers is recommended.
Documents

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to ourforum.

Documents

Documents

Certification

HSCODE
USHSCODE8471490000
UPC841454105381
EUHSCODE8543709099
COOCHINA

Technical Details

Technical details

Dimensions120mm x80mm x4mm
WeightG.W 5.5g
BatteryLithium Cells / Batteries contained in equipment UN3481 - PI967

Nose LED kit (Normally ON Version)

SKU 110990218
This nose LED is definitely a bold way to show your geek attitude! Imagine your nostril glows every time you exhale
USD$7.90
Discontinued
You may also add
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy