OpenClaw OpenClaw
⌘ K
Loading...

ODYSSEY - X86J4125800 Most expandable Win10 Mini PC (Linux and Arduino Core) with 8GB RAM / Dual Gigabit Ethernet NICs

SKU
102110539

ODYSSEY - X86J4125 allows you to simply build Edge Computing applications with powerful CPU and rich communication interfaces. Based on Intel Celeron J4125, is a Quad-Core 2.0GHz CPU that bursts up to 2.7GHz. There is also an onboard ATSAMD21 Core, an ARM Cortex-M0+ MCU that allows you to program Arduino on the x86 platform. 

Also get the re_computer case, which is not only compatible with ODYSSEY - X86J4125  but also with all popular SBCs.

$218.00
In stock
  • 10+: $195.00
-
+
Product Details
Wiki & Learn
Reviews