
Due to compatibility issues with Raspberry Pi's PCIe, not all NVMe SSDs are supported. Raspberry Pi's official developers are continuously updating the system to support more NVMe SSD controllers and models. Especially if booting from an SSD is required, we strongly recommend updating to the latest Raspberry Pi firmware and bootloader. For detailed instructions, please refer to the Seeed wiki.
Note: SATA SSD is not compatible with this hat.
Many excellent suppliers, such as Pimoroni, provide detailed compatibility lists. We are sorry that at this stage we have not tested enough SSD models to provide a detailed SSD compatibility list. Currently, on the Seeed homepage of pibenchmarks, there are several verified SSDs that can be used for storage and system boot disks. We will try to improve this list as much as possible in the future. Users are also welcome to share compatibility information in the comments section or via email. For now, you can refer to the compatibility lists of other SSD with Raspberry Pi 5 in the community. If you are unsure which SSDs are compatible, you can purchase SSDs sold on the Seeed website, all of which are verified. Among them, 128GB, 256GB, and 512GB are from Foresee, and 1TB is from Kioxia.
NVMe M.2 2280 SSD 1TB-Seeed Studio
512GB NVMe M.2 PCle Gen3x4 2280 Internal SSD - Seeed Studio
PCIe speed | PCIe Gen2.0 |
PCIe switch chip | ASM1182E |
M.2 size | 2230/2242/2260/2280 |
Power Supply | 5V/ 3A(max 3A: Pogo pin 2A+PCIe connector 1A) |
PCIe to M.2 dual hat | x1 |
50mm FPC cable | x2 |
Screw & stud pack | x1 |
PCIe to dual M.2 hat designed for Raspberry Pi 5. Support PCIe Gen2 x1 speed work with 2230/2242/2260/2280 NVMe SSD. Support Hailo8/8L and Google Coral AI accelerators.