
Here comes NVMe M.2 2280 Internal SSD with 128GB capacity , compatible with Desktops & Laptops that accept PCIe NVMe Gen 3 drives.
Capacity | Height (mm) | Width (mm) | Length (mm) | Weight (gram) |
128GB/256GB/512GB | MAX 2.25 | 22.00±0.15 | 80.00±0.15 | MAX 8g |
Nominal Capacity | 128GB | 256GB | 512GB |
Unformatted Capacity | 119.24GB | 238.47GB | 476.94GB |
User-Addressable Sectors | 250069680 | 500118192 | 1000215216 |
Bytes per Sector | 512 Bytes | ||
NOTE:1 Megabyte (MB) = 1 Million bytes; 1 Gigabyte (GB) =1 Billion bytes 2 User Addressable Sectors in LBA mode is calculated by IDEMA rule.
Performance
Parameter | Unit | 128GB | 256GB | 512GB |
Sequential Read (Max) | MB/S | 1600 | 3300
| 3400 |
Sequential Write (Max) | MB/S | 930 | 1800 | 2900 |
Random Read 4K (Max) | IOPS | 69000 | 135000 | 210000 |
Random Write 4K (Max) | IOPS | 150000 | 160000 | 160000 |
* Actual performance may vary depending on use conditions and environment
* Note
1. Performance measured using CrystalDiskMark 8.0.0
2. Write cache enabled
3.1MB/sec = 1,048,576 bytes/sec was used in sequential performance
-System: Intel Z370 Chipset, Intel Core [email protected], 8GB DDR4
-OS: Windows 10 x64 with HMB turn on.
128GB NVMe M.2 PCle Gen3x4 2280 Internal SSD | x1 |
Here comes NVMe M.2 2280 Internal SSD with 128GB capacity , compatible with Desktops & Laptops that accept PCIe NVMe Gen 3 drives.