
You will need a compatible add-on board (HAT) to use this NVMe drive with a Raspberry Pi 5, such as the Raspberry Pi M.2 HAT+, or pick up a great-value Raspberry Pi SSD kit with the Raspberry Pi M.2 HAT+ included.
Capacity | 256GB |
Dimensions | 30mm x 22mm x 1.35mm (2230 format) |
Operating temperature | 0℃ to 70℃ (ambient) |
Production lifetime | The Raspberry Pi SSD will remain in production until at least January 2032 |
Compliance | For a full list of local and regional product approvals, please visit pip.raspberrypi.com |
| HSCODE | 8471701100 |
| USHSCODE | 8523510000 |
| UPC | |
| EUHSCODE | 8517180000 |
| COO | CHINA |
2230 M.2 256GB SSD | X1 |
The Raspberry Pi SSD unlocks outstanding performance for I/O intensive applications on Raspberry Pi 5 and other devices, including super-fast startup when booting from SSD. It is a reliable, responsive, and high-performance PCIe Gen 3-compliant SSD capable of fast data transfer.