Product Details
Wiki & Learn
Reviews
Download PDF

Feature

You will need a compatible add-on board (HAT) to use this NVMe drive with a Raspberry Pi 5, such as the Raspberry Pi M.2 HAT+, or pick up a great-value Raspberry Pi SSD kit with the Raspberry Pi M.2 HAT+ included.

  • Official Raspberry Pi SSD
  • 512GB NVMe – 50k IOPS (4kB random reads) / 90k IOPS (4kB random writes)
  • Complies with PCIe Gen 3 standard
  • NVMe 1.4 register interface and command set

Specification

Capacity

256GB

Dimensions

30mm x 22mm x 1.35mm (2230 format)

Operating temperature

0℃ to 70℃ (ambient)

Production lifetime

The Raspberry Pi SSD will remain in production until at least

January 2032

Compliance

For a full list of local and regional product approvals,

please visit pip.raspberrypi.com

Hardware Overview

Certification

HSCODE8471701100
USHSCODE8523510000
UPC
EUHSCODE8517180000
COOCHINA

Part List

2230 M.2 256GB SSD

X1

Raspberry Pi NVME M.2 2230 SSD - 512GB

SKU 112990307

The Raspberry Pi SSD unlocks outstanding performance for I/O intensive applications on Raspberry Pi 5 and other devices, including super-fast startup when booting from SSD. It is a reliable, responsive, and high-performance PCIe Gen 3-compliant SSD capable of fast data transfer.

USD$95.00
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy