
The PIzza is a microserver powered by the Raspberry Pi Compute Module 4. It is designed for the easy setup and quick deployment for typical commercial and lightweight industry applications, including smart homes, 4G/LTE routers, digital signages and SD-WAN. Furthermore, it can be used as a user-friendly mobile or portable OpenWRT VPN solution, which will be well supported by the CM4’s quad-core ARM Cortex A72 processor and dual gigabit ethernet ports. With the built-in NVME socket, you can easily use the PIzza as a Network-Attached Storage (NAS) or multimedia center in your home. You’ll be able to seamlessly access media files from multiple devices, or push them to the TV via the included HDMI interface at up to 4K resolution.
| Specification | Details |
|---|---|
| CPU | Broadcom BCM2711, Quad core Cortex-A72 64-bit SoC @ 1.5GHz |
| Memory | 4GB LPDDR4-3200 SDRAM |
| Storage | 32GB eMMC M.2 socket for NVMe SSD up to 2TB |
| Wireless | 2.4 GHz, 5.0 GHz IEEE 802.11 b/g/n/ac Bluetooth 5.0, BLE |
| Video Interface | HDMI 2.0a (up to 4kp60 supported) |
| Interfaces | 2 × RJ45 ethernet port support 10/100M/1000M 2 x USB 2.0 Port 2 x HDMI 2.0a 1 x mini-PCIe socket with SIM card support 1 x M.2 socket with 2280 NVME SSD support 40 pin standard Raspberry PI HAT connector (Adaptor line needed ) |
| Power Supply | 5V/3A power supply via type-C port |
| Dimensions | 98mm x 98mm x 38mm |
| Operating Temperature | 0°C to +60°C |
| Storage Temperature | -20 °C to +70 °C |
| Certifications | CE, FCC |
| Additional Features | Built in RTC with Supercap (optional) Cryptographic Encryption with ATECC608a Chip (optional) |
1 x PIzza Raspberry Pi CM4 Micro Server with 4GB RAM, 32GB eMMC and 2.4/5GHz WiFi
PIzza is a micro server based on the Raspberry Pi Compute Module 4, designed for makers and commercial applications alike. With diverse connectivity options and expandable storage, it can be used for various networking or multimedia applications.