Product Details
Wiki & Learn
Reviews
Download PDF

Description

Feature

  • Easy Panel Mounting: The Panel Mount Kit for reTerminal DM enables easy installation of the device on a panel or enclosure with its easy-to-use mounting bracket and hardware.
  • Improved Accessibility: With the panel mount kit, the reTerminal DM can be easily accessed and operated from the front panel of a machine or device, making it more convenient and efficient to use.
  • Industrial-Grade Design: The kit features an industrial-grade design that makes it suitable for installation in a wide range of industrial settings and applications.

Description

The Panel Mount Kit for reTerminal DM is a reliable and easy-to-use accessory that allows you to easily mount the reTerminal DM on a panel or enclosure. With its high-quality materials and secure fit, the kit provides improved accessibility and durability, making it ideal for use in rugged environments. The kit includes a mounting bracket and hardware for easy installation and allows for easy access to the reTerminal DM from the front panel of a machine or device. With the Panel Mount Kit for reTerminal DM, you can ensure that your device stays securely in place and is easily accessible for efficient operation.

Application

  • industrial scenario

Hardware Overview

 

Part List

M4 Screw

x4

M4 Nuts

x4

Panel Mounting – Clamp

x4

Certification

HSCODE7326909000
USHSCODE7326908688
UPC
EUHSCODE7616991091
COOCHINA

Panel mount Kit for reTerminal DM

SKU 110061503

The Panel Mount Kit for reTerminal DM is a reliable and easy-to-use accessory that allows you to easily mount the reTerminal DM on a panel or enclosure.

Din-Rail mount Kit
USD$4.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy