Product Details
Wiki & Learn
Reviews
Download PDF

Description

This sliding block is functioning as a centering aid for mounting the guide profile in a 35 mm profile slot, designed for fixed equipment while performing the linear movement.

Feature

Design for Manufacture: Material for linear movement, centering aid for mounting the guide profile

Small and Lightweight: Suit for automatic equipment, industrial PLC like reRouter

Description

This sliding block is functioning as a centering aid for mounting the guide profile in a 35 mm profile slot, designed for fixed equipment while performing linear movement, to maintain automatic equipment, PLC, and other industrial facilities performance.

The installation position of PLC should be far away from high-power electrical appliances, so as to help reduce the influence of electromagnetic interference. At the same time, the installation position can not have frequent vibration, and the device should be deployed with good ventilation, not at too high a temperature.

Inserting directly at the installation position is a really easy assembly and the screws are already in the pack.

Application

Hardware Overview

 

Part List

 

 

Sliding Block for Linear Guideway Rail

 

x1

 

Screws

 

x3

 

 

Certification

HSCODE8538900000
USHSCODE8538901000
UPC
EUHSCODE8543709099
COOCHINA

Sliding Block for Linear Guideway Rail(screws included)

SKU 114070181

This sliding block is functioning as a centering aid for mounting the guide profile in a 35 mm profile slot, designed for fixed equipment while performing linear movement.

Panel mount Kit
USD$1.90
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy