seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Particle Programmer Shield

      Particle Programmer Shield

      SKU 103990203
      $30.00
      15 Available
      $30.00/1pcs+

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

      The new and improved Programmer Shield is essentially a USB-JTAG converter that gives advanced users complete access to the Photon's memory space. It supports openOCD and the WICED SDK, and is built around the FT2232H high speed USB FIFO.

      Unlike the previous Programmer Shield, it is fully standalone and requires no third-party programmers.

      In addition to providing a JTAG interface, this shield can also act as a USB to Serial converter. You can also use this shield as a generic JTAG programmer for your other projects!

      Designed for use with the Photon, backwards compatible with the Core.

      Specifications

      • Operating supply: USB

      • Current consumption:

      • Dimensions: 1.55"x 3.3"

      • Weight: 18 gms

      • Compatibility: OpenOCD and WICED IDE

      Documents

      Please check the datasheethere.

      Technical Details

      WeightG.W 29g    
      BatteryExclude

      Reviews

      Questions and Answers

      SUBMIT

        View History

        Particle Programmer Shield

        SKU 103990203
        $30.00
        15 Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        $30.00/1pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer