
The new and improved Programmer Shield is essentially a USB-JTAG converter that gives advanced users complete access to the Photon's memory space. It supports openOCD and the WICED SDK, and is built around the FT2232H high speed USB FIFO.
Unlike the previous Programmer Shield, it is fully standalone and requires no third-party programmers.
In addition to providing a JTAG interface, this shield can also act as a USB to Serial converter. You can also use this shield as a generic JTAG programmer for your other projects!
Designed for use with the Photon, backwards compatible with the Core.
Specifications
Operating supply: USB
Current consumption:
Dimensions: 1.55" x 3.3"
Weight: 18 gms
Compatibility: OpenOCD and WICED IDE
Documents
Please check the datasheet here.
Technical details
| Dimensions | 84mm x39mm x12mm |
| Weight | G.W 29g |
| Battery | Exclude |
Part List
| Particle Programmer Shield | 1 |