the AI Hardware Partner
Toggle Nav
Loading...

Pimoroni -Rainbow HAT for Android Things™ and Raspberry Pi - Sensors, Inputs and Displays

Android Things™,Raspberry Pi,weather station,sensors,multicolour LEDs,14-segment alphanumeric display,touch button,BMP280 temperature and pressure sensor,buzzer
$23.90
Out of stock
  • 10+: $23.40

PRODUCT DETAILS

Rainbow HAT has a buffet of sensors, inputs and displays to explore Android ThingsTM. Use it as a weather station, a clock, a timer or stopwatch, a mood light, or endless other things.

We've worked with the Android Things team at Google to create this great add-on board that features displays, sensors, sound, and lots of LEDs! It's the perfect introduction to developing Android Things applications on the Raspberry Pi.Rainbow HAT also has a full Python API for use on Raspbian just like all of our other HATs that you know and love!


Rainbow HAT features

- Seven APA102 multicolour LEDs

- Four 14-segment alphanumeric displays (green LEDs)

- HT16K33 display driver chip

- Three capacitive touch buttons

- Atmel QT1070 capacitive touch driver chip

- Blue, green and red LEDs

- BMP280 temperature and pressure sensor

- Piezo buzzer

- Breakout pins for servo, I2C, SPI, and UART (all 3v3)

- Rainbow HAT pinout

- Compatible with Raspberry Pi 3B+, 3, 2, B+, A+, Zero, and Zero W

- Python library

Please note that if you're using Rainbow HAT with a Raspberry Pi 3B+, then you'll need to use a set of stand-offs to ensure that the new PoE pins do not contact components on the underside of Rainbow HAT.

The board is designed specifically to show off the wide range of protocols available on the Raspberry Pi, including SPI (the APA102 LEDs), I2C (the BMP280 sensor and 14-segment displays), GPIO (the capacitive touch buttons and LEDs), and PWM (the piezo buzzer).


Using Android Things?

For information on how to get started with Android Things and Rainbow HAT visit the official developer site for Android Things. To put the latest Android Things image on your SD card, see the instructions here: https://developer.android.com/things/hardware/raspberrypi.html. You can find the driver and samples published in the official GitHub organisation: https://github.com/androidthings

Using Raspbian?

We’ve also put together a Python library to make it a breeze to use. You can find it here: https://github.com/pimoroni/rainbow-hat

Our software does not support Raspbian Wheezy.

Notes

Temperature readings are affected by heat radiated from your Pi’s CPU and the onboard LEDs; calibration can help to correct temperature readings. bstrobl, on the Raspberry Pi forums, suggests to use the formula: corrected temp. = measured temp. - (CPU temp. - measured temp.) / 2. Using a Mini Black HAT Hack3r can also help.


Technical details

Dimensions 65mm x55mm x12.3mm
Weight G.W 26.4g
Battery Exclude

Part List

Rainbow HAT 1

ECCN/HTS

HSCODE 8543909000
USHSCODE 8517620090
COO UK
RoHS 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ