Product Details
Wiki & Learn
Reviews
Download PDF

Description

Features

  • Perfect match for SenseCAP M1 Hotspot outdoor set-up, also suitable for other hotspots, including RAK, BobCat, Nebra, FreedomFi, SyncroB.it. MerryIoT, Kerlink, Heltec, MNTD, COTX helium hotspot, etc.
  • Supports 10/100/1000Mbps high data speed, ensuring good and stable internet connection in the various scenarios.
  • Industrial standard operating temp from -40℃ to +80℃, better heat dissipation with delicate metal high-quality enclosure.
  • Excellent performance and stability, your reliable mate in hotspot set-up and various IoT applications

Note

If your router does not support PoE function, please check here for the PoE injector to convert the Non-PoE router to a PoE router: https://www.seeedstudio.com/SenseCAP-PoE-Injector-48V-EU-p-5461.html

Description

SenseCAP PoE Splitter is specially designed for hotspots and devices that do not have an embedded PoE (Power on Ethernet) function. One single ethernet cable to provide both internet and power supply connection.

 

It features industrial standard operating temperature from -40℃ to +80℃ and better heat dissipation with a delicate metal high-quality enclosure. Even working in the enclosure and being placed outdoor, SenseCAP PoE Splitter could offer excellent performance and high standard stability.

 

SenseCAP PoE Splitter supports 10/100/1000Mbps data speed, ensuring a good and stable internet connection in the various scenarios.

SenseCAP PoE Splitter has excellent performance and stability and will be your perfect choice for outdoor hotspot placement and off-grid IoT applications.

 

There are two versions for you to choose to cover hotspots that have different input voltage and connectors:

 

 

SenseCAP PoE Splitter TypeC 5V supports 44V~57V DC power input and 5V output through TypeC connector, which is a perfect match for SenseCAP M1 Hotspot outdoor setup, also suitable for other hotspots that require a 5V power supply with Type C connector, including but not limited to the below Helium Hotspot Miners:

  • COTX Indoor Full Helium Hotspot COTX-X3

  • COTX X1 - Helium Light Hotspot

  • COTX X1 Lite - Standard LoraWAN gateway & Helium Data Only Hotspot

  • MNTD. Goldspot and Blackspot Hotspot

  • RAK Hotspot V1

  • RAK Hotspot V2

 

SenseCAP PoE Splitter Jack 12V supports 44V~57V DC power input and 12V output through DC Jack connector, including but not limited to the below Helium Hotspot Miners:

  • Bobcat Miner 300

  • Bobcat Miner 500

  • MerryIoT V1

  • SyncroB.it V1

  • SyncroB.it V2

  • Nebra HNT Indoor Hotspot Miner

  • Kerlink Wirnet iFemtoCell Miner

  • Kerlink Wirnet iFemtoCell Evolution Miner

  • Heltec Indoor Hotspot (HT-M2808)

  • FreedomFi Gateway

  • Panther X1

Specification 

 
 

 

Version

SenseCAP PoE Splitter Jack 12V

SenseCAP PoE Splitter TypeC 5V

 

Input Voltage

 

DC 44-57V

 

Output Voltage

 

DC 12V

 

DC 5V

 

Max Output Current

 

2.5 A

 

5A

 

Operating Temperature

 

-40~+80℃

 

Operating Humidity

 

30%~90%RH (non-condensing)

 

Connector Type

 

DC5521 Female

 

USB Type-C Female

 

Power Pin

 

1/2(+),3/6(-)

or

4/5(+),7/8(-)

 

Data Pin

 

1/2,3/6,4/5,7/8

 

Data Speed

 

10/100/1000 Mbps

 

PoE Standards

 

IEEE 802.3 af/at

 

 

Partlist

 

PoE Splitter

 

1

 

Ethernet Cable(30cm)

 

1

 

TypeC-TypeC Cable(30cm)

 

1

 

Certification

HSCODE8517180050
USHSCODE8543709860
UPC
COOCHINA

PoE Splitter TypeC 5V, suitable for SenseCAP M1 / RAK / MNTD./ COTX hotspot

SKU 114992901

SenseCAP PoE splitter features industrial standard operating temp from -40℃ to +80℃ and supports 10/100/1000Mbps high data speed. It requires 44V~57V DC power input and provides 5V/12V output through a TypeC / DC female connector. PoE splitter enables hotspot without PoE (power on Ethernet) function to connect to the internet and power supply with a single Ethernet cable. 

DC Jack 12V
USD$26.90
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy