Product Details
Wiki & Learn
Reviews
Download PDF

Description

The SenseCAP PoE Injector is designed for routers that do not have the embedded PoE (Power on Ethernet) function. It enables you to power and connects the PoE-enabled devices (e.g. SenseCAP M2) to the network over an Ethernet cable.

Features

  • High-Speed Ethernet: Supports 10/100/1000 Mbps High-Speed Ethernet
  • Industrial Standard: Wide working temperature from -10 to 50°C
  • Low power consumption: No-load consumption≤15W
  • Safe and stable: Overcurrent protection, Port, and SMPS Lightning Protection
  • Globally Certified: Obtained FCC, CE, and RoHS certifications
  • Flexible Assembling: Support wall mounted

Description

The SenseCAP PoE Injector is suitable for use with SenseCAP series gateways. It requires AC100-240V input and supports a maximum output power of 30W. The Ethernet port supports 10/100/1000 Mbps self-adaption high-speed Ethernet connection. It has a wide working temperature range from -10 ℃ ~ to 50 ℃, and with seamless ultrasonic bonding, it provides better protection.

The SenseCAP PoE Injector is with FCC, CE, and RoHS certificates. Its reliable hardware design ensures your automation system's stability and runs without interruption. It is the perfect solution for your "IoT into wild" applications.

 

Note

If your hotspot does not have an embedded PoE function (e.g. SenseCAP M1), you could combine it with the SenseCAP PoE Splitter, and connect the SenseCAP PoE Injector with it. 

Specification

ModelMX-PI-48V
Input100-240V AC 50/60Hz 0.9A Max
Operating Temperature-10℃~+50℃
Port10/100/1000M High-Speed POE Port & Ethernet Port
No-load consumption≤0.15W
ProtectionPort Lightning
SMPS Lightning ProtectionCommon mode 4KV
Wall mountedSupoort

Application Scenarios

  • LoRaWAN Gateway Network: Perfect for SenseCAP Series gateways, especially SenseCAP M1 and SenseCAP M2.
  • Metro Optical Broadband Network: Data network operators such as telecommunications, cable TV, network system integration, etc.
  • Broadband private network: Suitable for financial, government, oil, railway, electric power, public security, transportation, education, and other industries
  • Multimedia transmission: Integrated transmission of images, voice, and data, suitable for remote teaching, conference TV, videophone, and other applications
  • Real-time monitoring: Simultaneous transmission of real-time control signals, images, and data

Part List

SenseCAP PoE Injector (48V)1
Power Cable1

FAQ:

1. I have a SenseCAP M1, which PoE splitter do I need to use with this PoE injector?

Please check here for the POE splitter paired with SenseCAP M1: https://www.seeedstudio.com/PoE-Splitter-Type-C-5V-p-5428.html

2. What is the difference between the EU and US version?

The only difference is the power cable plug. The EU version's power cable is with EU standard plug while the US version's is with US standard plug. You could also change to a qualified cable for a specific standard in your region.

3. Is it necessary to use the PoE Injector along with the PoE splitter?

No. The SenseCAP PoE Injector is designed for routers that do not have the embedded PoE (Power on Ethernet) function. Please check your router specification or inquire the manufacturer to confirm if it has the embedded PoE function.

4. Can the PoE injector work for outdoor scenarios?

No. The SenseCAP PoE Injector has a wide working temperature range from -10 ℃ ~ to 50 ℃ and is designed for indoor usage.

Certification

HSCODE8517180050
USHSCODE8517180050
UPC
EUHSCODE8517180000
COOCHINA

SenseCAP PoE Injector (48V) EU, Convert Non-PoE to PoE Adapter

SKU 114992951

The SenseCAP PoE Injector is designed for routers that do not have the embedded PoE (Power on Ethernet) function and enables you to power and connect the PoE-enabled devices to the network over an Ethernet cable.

US
USD$19.90
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy