Product Details
Wiki & Learn
Reviews
Download PDF

Description

Power Adapter provides stable power output and incorporates safety features such as overload and short circuit protection. Its compact and lightweight design makes it highly portable. With RoHS certification, it adheres to environmental standards. Suitable for a wide range of devices, it offers a dependable power solution that prioritizes safety and efficiency.

Feature

  • Stable Power Supply: Maintains a consistent output voltage within a specified range, even when the input voltage fluctuates or there are variations in the load.
  • Long Lifetime: Used for a minimum of 30,000 hours.
  • High Energy Efficiency: The average conversion efficiency reaches 86.2%.
  • Compact Form: The compact size makes it incredibly small and portable.

Description

This power adapter for EU standard boasts a range of impressive features. With a wide input voltage and frequency range, it is suitable for global use. It delivers stable and efficient power, with a full load efficiency of at least 83% and an average efficiency reaching the Energy Star VI standard of 86.20%. The adapter provides reliable protection against overcurrent and short circuits, ensuring the safety of connected devices. With its long service life of at least 30,000 hours, this power adapter is a dependable choice for various applications.

Application

  • Personal Electronic Device
  • Home Appliances
  • Office Equipment
  • Industrial Equipment

Specification

Item

Specification

Min

Typ

Max

Input Characteristics

Input Voltage

Normal Input Voltage

100Vac

---

240Vac

Input Voltage Range

90Vac

---

264Vac

Input Frequency

Input Frequency Range

47Hz

50/60Hz

63Hz

Input Current

All Voltage Range & Output at Full Load

---

---

0.8A

Inrush Current

All Voltage Range & Cold Start at 25℃

---

30A

60A

Output Characteristics

Output Voltage

All Voltage Range at No Load

11.40Vdc

12Vdc

12.60Vdc

All Voltage Range at Full Load

11.40Vdc

12Vdc

12.60Vdc

Load Current

All Voltage Range at CC Mode

---

2A

---

Ripple and Noise

Measurement is done by 20MHz bandwidth oscilloscope

---

---

150mV

Hold-up Time

At Full Load & 115Vac/60Hz Input Turn Off at Worst Case

10ms

---

---

At Full Load & 230Vac/50Hz Input Turn Off at Worst Case

20ms

---

---

Turn-on Delay Time

At 100Vac to 240Vac Input & Full Load

---

---

3s

Energy Efficiency Characteristics

Standby Power

At 115Vac and 230Vac input voltage

---

---

0.1W

Average Efficiency

Normal input & output at 25%, 50%, 75%, 100% load

86.20%

---

---

Environmental Characteristics

Operating Temperature

Environmental temperature around the product normal work

-10℃

---

40℃

Storage Temperature

Storage temperature product doesn't work

-20℃

---

70℃

Operating Humidity

Environmental humidity around the product normal work

10%

---

90%

Storage Humidity

Storage humidity product doesn't work

5%

---

95%

Item

Specification

Acceptance criteria

Hi-pot test

Primary to Secondary: 4000Vdc / 5mAMax / 60 second (4400Vdc,3second for production)

No fire, smoke and other safety accidents

Insulation resistance

Primary to secondary add 500Vdc test voltage

≥50MΩ

Temperature rise

25℃ environment, rated voltage and load conditions, the temperature rise test shell surface

Skin temperature rise is less than 45℃

Burn-in

The power supply shall be burn-in for 2 Hours under normal input and 100% rated load at 40℃±5℃

The product does not appear abnormal

Lifetime

Reference standard MIL-HDBK-217F,full load at 25℃

30000 Hours min

ESD

Reference standard IEC61000-4-2 : Contact discharge:±4KV,Air discharge: ±8KV

Class A or B

Surge test

Reference standard IEC61000-4-5 : common mode(L-PE/N-PE)±2KV, differential mode(L-N) ±1KV

Class A or B

Audible noise

Quiet environment 30cm distance to the human ear hearing noise

Can’t hear the noise

Item

Specification

value

Safety, EMC & Environmental Directive Standard

RoHS

2011/65/EU (European Union)

CE

EN 62368-1:2014/A11:2017,

EN 55032:2015/A11:202x

Mechanical Characteristics

Dimension

69.3mm (L) x 41.45mm (W) x 26.7mm (H)

Weight

110.5g ± 10g

AC Plug

Lead-Free, Wall-Mount Type (European 2 Conductors)

DC Output Plug

5.5mm x 2.1mm x 10±0.3mm

DC Output Cable

Length = 1.5m, UL2725 22# (Certification Numbers: E315619/E341894/E336582/E318424)

Material Characteristics

Case Materials

PC UL94V-0

Part List

Power Adapter 12V 2A - EU

 X1

Certification

HSCODE8504401400
USHSCODE8504406001
UPC
EUHSCODE8504400000
COOCHINA

Power Adapter, 12V/2A/24W, European Standard Plug, DC Output, 1.5m

SKU 110061506

This power adapter for EU standard boasts an average efficiency reaching the Energy Star VI standard of 86.20%. With its wide input voltage of 100V to 240V and frequency range long service life of at least 30,000 hours, this 1.5m power adapter is a dependable choice for various applications.

American Standard Plug
USD$7.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy