Product Details
Wiki & Learn
Reviews
Download PDF

Description

This power adapter for the American standard boasts an average efficiency reaching the Energy Star VI standard of 86.20%. With its wide input voltage of 100V to 240V and frequency range long service life of at least 50,000 hours, this 1.5m power adapter is a dependable choice for various applications.

Feature

  • Stable Power Supply: Maintains a consistent output voltage within a specified range, even when the input voltage fluctuates or there are variations in the load.
  • Long Lifetime: Used for a minimum of 50,000 hours.
  • High Energy Efficiency: The average conversion efficiency reaches 86.2%.
  • Compact Form: The compact size makes it incredibly small and portable.

Description

This power adapter for the American standard boasts a range of impressive features. With a wide input voltage and frequency range, it is suitable for global use. It delivers stable and efficient power, with a full load efficiency of at least 83% and an average efficiency reaching the Energy Star VI standard of 86.20%. The adapter provides reliable protection against overcurrent and short circuits, ensuring the safety of connected devices. With its long service life of at least 50,000 hours, this power adapter is a dependable choice for various applications.

Application

  • Personal Electronic Device
  • Home Appliances
  • Office Equipment
  • Industrial Equipment

Specification

Categories

Item

Min

Max

Input Characteristics

Input Voltage and Frequency

  

Rated Input voltage

100V

240V

Reliable Input voltage

90V

264V

Rated Input Frequency

50Hz

60Hz

Reliable Input Frequency

47Hz

63Hz

Steady AC Current(at 100~240Vac input)

 

0.65A

Inrush Current(at AC 240V input, with cold staring)

 

60A

Standby(at 115 or 230Vac input)

 

0.1W

Full load Efficiency(at 115Vac or 230Vac input voltage, 100% load)

83%

 

Average Efficiency(at 115Vac or 230Vac input voltage)

86.20%

DC plug

5.5*2.1*10±0.3mm ,inside “+”,outside “-”

Output Characteristics

Rated Output Voltage(No load)

11.4V

12.6V

Rated Output Voltage(Full load)

11.4V

12.6V

Rated Output Current:

2A

Rated Power

24W

Categories

Item

Description

Mechanical Requirement

Weight

117g±10g

Input plug type

Wall-mounted type. US-pin. 2 Conductors, <Live. Neutral>

Environmental Performances

Operating Temperature

0℃ to +40℃

Relative Humidity

10%RH to 90%RH

Safety and EMC Approval

 

UL FCC

Part List

Power Adapter 12V 2A - US

x1

Certification

HSCODE8504401400
USHSCODE8504406001
UPC
EUHSCODE8504400000
COOCHINA

Power Adapter, 12V/2A/24W, American Standard Plug, DC Output, 1.5m

SKU 110061505

This power adapter for the American standard boasts an average efficiency reaching the Energy Star VI standard of 86.20%. With its wide input voltage of 100V to 240V and frequency range long service life of at least 50,000 hours, this 1.5m power adapter is a dependable choice for various applications.

European Standard Plug
USD$7.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy