Product Details
Wiki & Learn
Reviews
Download PDF

Description

[Please be kindly noted that this product will be shipped from Seeed’s US warehouse in 5 days after the group-buy ends successfully. Seeed offers free shipping all over the world regarding this products.]

Product Highlights

  • 7 inch, high resolution 1920x1200 IPS display.

  • Multi-point capacitive touch input.

  • Only 0.6" deep, slim and ready for installation design.

  • HxWxD: 173.18 x 106.00 x 16.8 mm.

Description

Pyxis is a smart display module for Raspberry Pi CM 3+. It has a high resolution 7” touchscreen, with multi-point capacitive touch input.

Compatible with Pyxis SDK. Pyxis JavaScript APIs allow you to access hardware peripherals and use UART, GPIO, SPI, and PWM right from your web-page.

What's Included

  • Pyxis R display module

GUI Development with Pyxis SDK

Documents

Pyxis 7" 1200x1920 Display Module Light for Raspberry Pi CM3+

SKU F0000248

Pyxis 7" 1200x1920 display module for Raspberry Pi CM3+. Compatible with Pyxis SDK for easy GUI development with HTML/JavaScript

USD$169.00
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy