Product Details
Wiki & Learn
Reviews
Download PDF

Description

[ Please be kindly noted that this product will be shipped from Seeed’s US warehouse in 5 days after the group-buy ends successfully. Seeed offers free shipping all over the world regarding this products.]

Product Highlights

  • 7 inch, high resolution 1920x1200 IPS display.

  • Multi-point capacitive touch input.

  • Integrated with Raspberry Pi Compute Module 3+.

  • Only 0.6" deep, slim and ready for installation design.

  • Pre-installed SDK for GUI development with HTML/JavaScript.

  • HxWxD: 173.18 x 106.00 x 16.8 mm.

Description

Pyxis is a smart display module, integrated with Raspberry Pi CM 3+. It has a high resolution 7” touchscreen, with multi-point capacitive touch input.

All necessary software is already pre-installed, so you can immediately focus on the GUI design that is specific to your project. All you need is to create it as a web application and copy your files to the module through USB or cloud storage (requires Wi-Fi dongle).

Pyxis JavaScript APIs allow you to access hardware peripherals and use UART, GPIO, SPI, and PWM right from your web-page.

What's Included

  • Pyxis R display module with Raspberry Pi Compute Module 3+, 8Gb and heat sink.

  • Pyxis GUI SDK.

We also have these two products available for the grouybuy program

GUI Development with Pyxis SDK

Documents

Pyxis 7" 1200x1920 Display Module with Raspberry Pi CM3+

SKU F0000187

Pyxis 7" 1200x1920 display module integrated with Raspberry Pi CM3+. Includes pre-installed SDK for easy GUI development with HTML/JavaScript.

USD$219.00
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy