
Do you have a device/system that you want to connect to a cellular network through a SIM card, but cannot seem to connect to the network?
Well…. This is probably because you need to connect a 4G module to enable the functionality of the connected SIM card.
For example, some Single Board Computers (SBC) in the market that has 4G capabilities onboard need this kind of 4G modules to be connected before inserting a SIM card.
ODYSSEY - X86J4105864 is no exception. It also needs this type of 4G module to be connected to it via the M.2 interface and then connect a SIM card to expand your cellular-based projects to the next level. The EM060K-NA LTE Cat 6 M.2 module can be connected to the ODYSSEY - X86J4105864 as follows.
| Region/Operator | North America |
|---|---|
| Temperature Range | |
| Operation Temperature | -30°C ~ +70°C |
| Extended Temperature | -40°C ~ +85°C |
| Frequency Bands | |
| LTE-FDD | B1/B3/B5/B7/B8/B20/B28/B32 |
| LTE-TDD | B38/B40/B41 |
| 2xCA | B1+B1/B5/B8/B20/B28 |
| B3+B3/B5/B7/B8/B20/B28 | |
| B7+B5/B7/B8/B20/B28 | |
| B20+B32; B38+B38; B40+B40; B41+B41 | |
| WCDMA | B1/B3/B5/B8 |
| GNSS (Optional) | GPS/GLONASS/BeiDou (Compass)/Galileo/QZSS (Optional) |
| Certifications | |
| Carrier | US: Verizon/ AT&T/ T-mobile |
| Regulatory | Global: GCF |
| US: FCC | |
| North America: PTCRB | |
| Canada: IC | |
| Others | WHQL/RoHS Compliant |
| Data Transmission | |
| LTE-FDD data rate (Mbps) | 300 (DL)/ 50 (UL) |
| LTE-TDD data rate (Mbps) | 226 (DL)/ 28 (UL) |
| DC-HSPA+ data rate (Mbps) | 42 (DL)/ 5.76 (UL) |
| WCDMA data rate (Kbps) | 384 (DL)/ 384 (UL) |
| Interfaces | |
| (U)SIM | x 2 |
| I2C | x 1 |
| PCM (Digital Audio) | x 1 |
| Antenna Tuner Control* (ANTCTL) | x 4 |
| USB 2.0 | x 1 |
| W_DISABLE1# | x 1 |
| RESET# | x 1 |
| WAKE_ON_WAN# | x 1 |
| WWAN_LED# | x 1 |
| Antennas | x3 (Main, Diversity and GNSS Antennas) |
| Voice | |
| Speech Codec Modes | AMR/AMR-WB |
| Echo Arithmetic | Echo cancellation/Noise suppression |
| VoLTE | CSFB and VoLTE (Voice over LTE) (Optional) |
| Enhanced Features | |
| MIMO (2x2, 4x2, DL) | Yes |
| DFOTA | Yes |
| Digital Audio and VoLTE (Voice over LTE) | Optional |
| (U)SIM Card Detection | Yes |
| DTMF | Yes |
| Dual SIM Single Standby* | Yes |
| GNSS | Yes |
| Drivers | |
| USB Driver | Windows 7/ 8/ 8.1/ 10, Linux 2.6~5.4, |
| Android 4.x/5.x/6.x/7.x/9.x | |
| GNSS Driver | Android 4.x/ 5.x/ 6.x/ 7.x/ 9.x |
| RIL Driver | Android 4.x/5.x/6.x/7.x/8.x/9.x |
| NDIS Driver | Windows 7/ 8/ 8.1/ 10 |
| MBIM Driver | Windows 8/8.1/10, Linux 3.18~5.4 |
| GobiNet Driver | Linux 2.6~5.4 |
| QMI_WWAN Driver | Linux 3.4~5.4 |
| Electrical Features | |
| Supply Voltage Range | 3.135V~4.4V,3.3V Typ. |
| Power Consumption | 50μA @Power off |
| 4.1mA @Sleep Typ. | |
| 22.1mA @Idle | |
1 x Quectel EM060K-NA LTE Cat 6 M.2 Module
Quectel EM060K is an LTE Advanced Category 6 Module adopting standard M.2 (NGFF) form factor and optimized specially for M2M and IoT applications. The space-saving M.2 form factor allows EM060K to be easily integrated into smaller and thinner devices. Adopting the 3GPP Rel.11 LTE technology, it delivers maximum data rates up to 300Mbps downlink and 50Mbps uplink.