Product Details
Wiki & Learn
Reviews
Download PDF

Description

Notice: This kit DOES NOT include the Raspberry Pi 3 Model B.

Since Raspberry Pi 3 comes out, people are getting crazy about it – higher speed, more power, and most excitedly, the built-in WiFi and Bluetooth Low Energy(BLE) that provides an excellent IoT solution. Now we can do even more and much better with such a credit card-sized single board computer.


So say it out and say it loud, ARE YOU READY TO ROLL!? YES!


But wait, have you prepared all the accessories like a 5V 2.1A power adapter, an SD card with preinstalled NOOBS, a Micro USB cable, an HDMI Cable, a USB to TLL cable, an Ethernet cable and a WiFi USB adapter that you need to get started? Whaaaaaaaat!?


Well well, if you haven’t prepared any of these, don’t worry, because we’ve got it nicely packed for you – the Quick Starter Kit for Raspberry Pi 3 Model B. As a bonus, the kit also comes with a decent black enclosure that can make sure your precious Pi is well protected. Even though the kit’s name says it is for Raspberry Pi 3, it actually works on your Pi B+/2 as well, given that the Raspbian OS supports both Pi 3 and Pi B+/2. Also, you don’t need to worry about the enclosure as Pi 3 keeps the same shape, connectors and mounting holes as Pi B+/2. So if you want to use it with your Pi B+/2, just do it.


Part List



Certification

HSCODE9023009000
USHSCODE9023000000
UPC841454117889
EUHSCODE9023001000
COOCHINA

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 391g
BatteryExclude

Part List

Part List

Quick Starter Kit for Raspberry Pi 3 Model B1

Quick Starter Kit for Raspberry Pi 3 Model B

SKU 110060463
Quick Starter Kit for Raspberry Pi 3 Model B, starter kit, pi3 model b, raspberry pi 3 model b
USD$39.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy