802.11b&g&n 150Mbps Wireless USB Adapter
  • 802.11b&g&n 150Mbps Wireless USB Adapter
  • 802.11b&g&n 150Mbps Wireless USB Adapter
  • 802.11b&g&n 150Mbps Wireless USB Adapter

802.11b&g&n 150Mbps Wireless USB Adapter

SKU 113990016
This plug-and-play USB 2
$8.90
47 Available
Qty:
This field is required
ADD TO CART
$8.90/1pcs+
$8.01/10pcs+
$7.57/20pcs+
$7.12/50pcs+
Description

This plug-and-play USB 2.0 Adapter allows you to connect your laptop/desktop to any Wireless networks in your home/office. This Adapter is great for those who want to equip their devices with internet access.

Having tested this module, we find that it is supported by Raspberry Pi out-of-the-box (testing operation system: Raspbian “wheezy”). Due to the limited number of the USB ports on PI, we suggest you to use a powered USB hub. 

At 5 times faster than traditional Wireless-G (802.11b) networks, Wireless-N networks allow for high speed data transfers, online gaming, and lightning fast downloads. The Wireless-N USB 2.0 Adapter gives you access to all the high-speed features of Wireless-N networks on older and newer computers. Simple to setup means you can search the internet, download movies, and handle e-mails in no time.

 

Features

  • Realtek RTL8188CU Wireless LAN 802.11n USB 2.0 Network Adapter

  • MIMO technology improves data throughput and range over existing 802.11b/g products

  • Add high-speed Wireless-N (draft 802.11n) Internet access to any USB enabled computer

  • 5 times faster than previous generation wireless networks (Wireless 802.11g) in downloading music & movies, surfing the internet & handling e-mails

  • Wider coverage than Wireless-G networks for internet access throughout your home or office

  • Works with older Wireless-G and Wireless-B networks

  • WiFi Protected Setup (WPS) simplifies setup and operation

  • Broad operating range: up to 300 feet indoor, 900 feet in open space

  • Fast data transfer rate: up to 150Mbps (downlink), 150Mbps (uplink)

  • Supports USB 2.0 interface, backward compatible to USB 1.1 and 1.2

  • Enhanced WEP and WPA wireless security for protected Internet access

  • 64-bit / 128-bit WEP (Wired Equivalent Privacy), TKIP, AES 2.400GHz ISM

  • Frequency Band Modulation Method: QPSK / BPSK / 16-QAM / 64-QAM Supports Ad Hoc and Infrastructure modes

  • Supports IEEE 802.11e standard

  • ŸCompatible with Raspberry Pi A+,B,B+/2.


See More
$50 Featured List
$100 Featured List
$200 Featured List
Don’t miss out!
Questions and Answers
SUBMIT
0

What is the Wi-Fi chip inside this adapter?
Do you know if it usable for passive scanning?

on Oct 19,2016
Replyupvote ()

The wifi chip is RTL8188CU.

on Oct 20,2016 10:47 AM
Replyupvote ()
Reply
0

Hi, I would like to know if this adapter works with beaglebone black.

on Oct 19,2016
Replyupvote ()

Yeah, i had been using this adapter with beaglebone black for some time.

on Oct 20,2016 10:46 AM
Replyupvote ()
Reply
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT

Free shipping on your first order over $50 or more. Discounted items included!

Invalid email address.
* Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer