Product Details
Wiki & Learn
Reviews
Download PDF

Description

Features

  • Compact and light weight design for portability
  • Made of rigid ABS material for protection
  • Offers convenient viewing angles

Description

This custom made, high quality holder is the perfect support for your RF Explorer SLIM model, offering protection and convenient viewing angles. 

It is made from ABS which results in a compact, lightweight and robust design, perfect to carry on where your RF Explorer goes. Any compatible USB cable can be connected from the side while the RF Explorer device remains fully operational. Also, it includes 4 x M2 screw holes at the bottom for easy attaching to underneath surfaces.

Please note that this is only suitable for the following RF Explorer SLIM models:

This Holder can be used with the above RF Explorers as follows.

Note

Please note that an RF Explorer SLIM is not included with this product. 

Tip

If you have the other versions of the RF Explorer and looking for a holder, please click here to learn more.

Tip

To learn more about the RF Explorer Product Family, don't forget to check our blog Introducing RF Explorer Spectrum Analyzer Product Family.

Specifications

Weight50g
Dimensions85x72x43 mm

Parts List

1 x RF Explorer SLIM Holder

Certification

HSCODE9030900090
USHSCODE9030904600
UPC841454123071
EUHSCODE9030900000
COOCHINA

RF Explorer SLIM Holder

SKU 114992216

This custom made, high quality holder is the perfect support for your RF Explorer SLIM model, offering protection and convenient viewing angles.

USD$10.89
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy