Product Details
Wiki & Learn
Reviews
Download PDF

Feature

  • Low power consumption: 5V about 6.0mA / 3.3V about 5mA
  • High receiving sensitivity: -110dBm@10kbps
  • Long emission distance: 2km(Open area without interference)
  • Wide temperature range: -20~75℃
  • Flexible application,breadboard and PCB friendly
  • Strong radiation suppression ability:no mutual interference, no influence on receiving distance.

This product is a complete RF transmitter and receiver kit, which can realize wireless data transmission, remote control and other functions. In the open area without interference, the maximum wireless transmission distance can reach 2 kilometers.

The kit has a simple structure and flexible application, and can be directly applied to the design and experimental development of various products.

The popular link is like this: MCU -> Encoder -> Transmitter ------ Receiver -> Decoder -> MCU.You can use this kit to build a system with other main control equipment, such as Arduino, XIAO, to implement applications such as wireless security alarms, remote control tools, and so on.

The following is the introduction of the transmitter and receiver respectively.

 

[Transmitter]

In the remote wireless transceiver kit, the model of high-power wireless transmission module is LXPCF20, and its working voltage is 3-9v (DC). It adopts OOK modulation mode, which has the advantages of fast modulation rate and long transmission rate.

OOK (on-off keying) is binary switching keying. The modulation principle is to control the passage of the carrier by controlling the opening and closing of the switching device through the binary sequence, so as to load the binary signal onto the carrier. It is a low-cost and most easily implemented modulation method, which is widely used in various occasions.

[Receiver]

In addition, the model of superheterodyne decoding wireless receiving module is RX012 v2.0.The receiver is an ISM band receiving module with superior performance. It adopts industrial RF wireless data transmission and receiving chip, which has high receiving sensitivity and strong anti-interference ability. PT2272 decoding high-level output is added in the rear, which has good stability and high security.

There are three working output modes: non locking, interlocking and self-locking. The functions are different according to the chip model used. The default shipment is M4 non locking function. 

 

The functions are as follows: 

function 1: non locking - the chip model used is PT2272-M4 

function 2: interlocking - the chip model used is PT2272-L4 

function 3: self locking - the chip model used is PT2272-T4

 

Specification

Working voltage

Transmitter(3-9V),Receiver(3-5V)

Working current

50mA(9VDC)

Principle of work

Superhet(VCO, PLL)

Modulation

OOK/ASK

Working band

433.92MHz

 (customize service available)

Bandwidth

200KHZ

Sensitivity

-110dBm (50Ω)

Modulation rate

<10Kbps

Decoding form

PT2272

Antenna length

18cm(Tx)、24cm (Rx)

Emission Distance

2KM(Open area without interference)

Working Output Modes

Unlocked, interlocked, self-locked

Hardware Overview

 

Transmitter

 

   

 

The pins are arranged from left to right as follows:

 

Pin

Name

Function declaration

1

10

Date pin

2

11

Date pin

3

12

Date pin

4

13

Date pin

5

VCC

Positive pole

6

GND

Negative pole

 

 

Note

Working voltage is 3-9V, recommended 9V;

 

Do not stay in the transmitting state for a long time. It is recommended to click to control;

 

When using the antenna, it must be connected, and please straighten the use, not iron.

 

 

 

Receiver

 

 

 

 

 

 

 

The pins are arranged from left to right as follows:

 

 

 

Pin

Name

Function declaration

1

VT

Pulse output

2

D0

Decoding output

3

D1

Decoding output

4

D2

Decoding output

5

D3

Decoding output

6

VCC

Positive pole

7

GND

Negative pole

 

 

 

There are three working output modes: non-lock, interlock and self-lock. According to the different functions of the chip model used, the default shipping mode is M4 non-lock.  

 

 

 

Actual pin connection description

 

 

 

 

Application

  • Automobile remote control door switch
  • Remote control door opener
  • Wireless security alarm
  • Remote control curtain machine
  • Wireless industrial controller
  • Wireless data transmission
  • Wireless remote control model 
  • Wireless toys control

Certification

HSCODE8517709000
USHSCODE8517620090
UPC841454113263
EUHSCODE8517180000
COOCHINA

Technical Details

Dimensions

40mm x29mm x9mm

Weight

G.W 19g

Battery

Exclude

Part List

Transmitter module

x1

Receiver module

x1

RF Transmitter and Receiver Link Kit - 433MHz

SKU 114992732

This is a complete RF transmitter and receiver kit, which can realize wireless data transmission, remote control and other functions. The kit consists of ASK transmitter and receiver modules with superior performance and low cost, and its carrier frequency can be 433MHz.This product is a co-create collaboration with Seeed Studio and RF Explorer. 

USD$17.00
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy