
Vamrs is a 96boards contract Manufacturing Partner. ROCK960 is the first 96board based on Rockchip processor. Featuring RK3399 with Dual A72 plus Quad A53 cores and Mali T860MP4 makes it one of the most powerful 96boards
Features:
RK3399(A72x2+A53x4), 2G/16G, 4G/32G
Mali T860MP4, OpenGL 3.2, OpenCL 1.2
HDMI 2.0 4K@60
USB type C with DP 1.2 + USB 3.0
4 lanes PCIE 2.1
2x2 MIMO 802.11 AC Wi-Fi, BT 4.1
96boards Low speed/Hight speed expansion
Expansion:
1x 40 pin low speed expansion connector – UART, SPI, I2C, GPIO, I2S
1x 60 pin high speed expansion connector – MIPI DSI, USB, MIPI CSI, HSIC, SDIO
1x M.2 key M PCIe connector with support for up to 4-lane PCIe 2.1 (max bandwidth: 2.0 GB)
Misc – Power & u-boot buttons. 6 LEDS (4x user, 1x Wifi, 1x Bluetooth)
Power Supply – 8 to 18V DC input (12V typical) as per 96Boards CE specs; Battery header
We also provide a Rock960 4G version, you can check here.(unit price $139)
Technical details
| Dimensions | 85mm x54mm x15mm |
| Weight | G.W 120g |
| Battery | Exclude |
| SoC | Rochchip RK3399 hexa-core, ARM Cortex A72 cores up to 1.8/2.0 GHz, four Cortex A53 cores @ 1.4 GHz |
| Support | ARM Mali-T860 MP4 GPU with OpenGL ES 1.1 to 3.2 support, OpenVG1.1, OpenCL 1.2 and DX 11 support |
| System Memory | 2G RAM |
| Storage | 16 GB eMMC flash + micro SD card |
| Video Output | 1x HDMI 2.0 up to 4K@60 Hz with CEC and HDCP |
| Connectivity | WiFi 802.11ac 2×2 MIMO up to 867 Mbps, and Bluetooth 4.1 LE (AP6356S module) with two on-board antennas, two u.FL antenna connectors |
| USB | 1x USB 2.0 host port, 1x USB 3.0 port, 1x USB 3.0 type C port with DP 1.2 support |
Part List
| Rock 960 Board | 1 |