
The Rock960 is based on the RK3399 SoC which is a Dual Cortex-A72 + quad Cortex-A53 CPU, with up to 2.0GHz frequency.
This board comes packed with 4GB of RAM, 32GB of on board eMMC storage, USB 3.1 type C with DP, HDMI 2.0 with 4K output, 4 lane M.2 PCI-E 2.1, and so much more!
Features:
RK3399(A72x2+A53x4),4G/32G
Mali T860MP4, OpenGL 3.2, OpenCL 1.2
HDMI 2.0 4K@60
USB type C with DP 1.2 + USB 3.0
4 lanes PCIE 2.1
2x2 MIMO 802.11 AC Wi-Fi, BT 4.1
96boards Low speed/Hight speed expansion
Expansion:
1x 40 pin low speed expansion connector – UART, SPI, I2C, GPIO, I2S
1x 60 pin high speed expansion connector – MIPI DSI, USB, MIPI CSI, HSIC, SDIO
1x M.2 key M PCIe connector with support for up to 4-lane PCIe 2.1 (max bandwidth: 2.0 GB)
Misc – Power & u-boot buttons. 6 LEDS (4x user, 1x Wifi, 1x Bluetooth)
Power Supply – 8 to 18V DC input (12V typical) as per 96Boards CE specs; Battery header
We also provide a Rock960 2G version, you can check here.(unit price $99)
Board Overview
Technical details
| Dimensions | 185mm x113mm x115mm |
| Weight | G.W 520g |
| Battery | Exclude |
| SoC | Rockchip RK3399 |
| CPU | ARM Cortex-A72 Dual-core up to 1.8GHz + Cortex A53 Quad-core up to 1.4GHz |
| GPU | ARM Mali T860MP4 |
| RAM | 4GB LPDDR3 @ 1866MHz |
| PMU | RK808-D |
| Storage | 32GB eMMC 5.1 |
| Ethernet Port | USB 2.0/3.0 expansion |
| Wireless | WLAN 802.11 ac/a/b/g/n, 2xMIMO, 2.4GHz and 5Ghz, Bluetooth 4.2. On board WLAN/BT antennas |
| USB | 1 x USB 3.0 type A and 1 x USB 2.0 type A (host mode only) and 1 x USB 3.0 type C OTG |
| Display | 1 x HDMI 2.0(Type A - full) up to 4Kx2K@60Hz, 1 x 4L - MIPI DSI up to 1080p@60Hz, 1 x DP 1.2(Type C) up to 4Kx2K@60 |
| Video | Inside decoder: H.264 10bit up to HP level 5.1 - 2160p@60fps (4096x2304), VP9 - 2160p@60fps(4096x2304), H.265/HEVC 10bit - 2160p@60fps(4096x2304), MPEG-1, MPEG-2, MPEG-4, H.263, VP8, VC-1 |
| Audio | HDMI output |
| Camera | 2 x 4-lane MIPI CSI |
| Expansion Interface | 40 pin low speed expansion connector: +1.8V, +5V, DC power, GND, 2UART, 2I2C, SPI, I2S, 12xGPIO and 60 pin high speed expansion connector: 4L-MIPI DSI, I2C x2, SPI (48M), USB 2.0, 2L+4LMIPI CSI |
| LED | 1 x WiFi activity LED(Yellow), 1 x BT activity LED (Blue) and 4 x User LEDs (Green) |
| Button | Reset button, recovery button |
| Power Source | Recommend a 12V@2A adapter with a DC plug which has a 4.75mm outer diameter and 1.7mm center pin with standard center-positive (EIAJ-3 Compliant) |
| OS Support | AOSP/Debian/Ubuntu/Fedora/LibreELEC/Lakka/FlintOS |
| Operating Temperature | 0°C to 85°C |
| Size | 85mm x 55mm |
Part List
| ROCK960 board | 1 |
| 12V/2A power adapter | 1 |
| Screws Pack | 2 |
| Heatsink(22mm x 22mm) | 1 |
| Heatsink Plaster | 1 |
| Transparent acrylic case | 1 |
| Heatsink Case | 1 |
96boards hikey rock960 rock rk3399 tv box