
This is a kit of 4x4x4 RGB LEDs cube, containing 648mm RGB LEDs, custom PCBs and all supporting components (6 free alternate LEDs are included in the kit). All parts are well packed in a nice package.
Compare with other similar projects, this one comes with super slim frame PCB design which not only looks very beautiful but also makes the assembly much easier.
You can control all LEDs of the Rainbowcube either by changing the Arduino program itself or by using the easy to use control Software.
You need some basic soldering skill to make this kit.
The Rainbowcube can be controlled by any kind of microcontroller but because it is a little bit complicated we strongly recommend that you are using the Rainbowduino to control the cube.
The Rainbowduino includes already all necessary drivers and connections and can be directly attached at the bottom of the Rainbowcube. Rainbowduino is not included in kit so you need to purchase one here.
Assembled version is available here
Part List
8mm RGB LED x70
Cube Panel X1
Slim Panel PCB X4
Side A slim PCB X4
Side B slim PCB X4
2.54mm 40pin male header X5
2.54mm 40pin female header X2
2.54mm 16pin female header X3
2.0mm 10pin female header X2
8pin female header X5
2X3 female header X1
JST power cable X1
3.5mm 4pin green terminal X1
3.5mm DC jack X1
3mm LED red X1
3mm LED green X1
1K 1/8w resistor X4
10k 1/8w resistor X1
15k 1/8w resistor X1
linear voltage regulator X1
10uF_16v_E-CAP X2
Documents
For more information please visit here
Technical details
| Dimensions | 200mm x150mm x26mm |
| Weight | G.W 153g |
| Battery | Exclude |
Part List
| 8mm RGB LED | 70 |
| Cube Panel | 1 |
| Slim Panel PCB | 4 |
| Side A slim PCB | 4 |
| Side B slim PCB | 4 |
| 2.54mm 40pin male header | 5 |
| 2.54mm 40pin female header | 2 |
| 2.54mm 16pin female header | 3 |
| 2.0mm 10pin female header | 2 |
| 8pin female header | 5 |
| 2X3 female header | 1 |
| JST power cable | 1 |
| 3.5mm 4pin green terminal | 1 |
| 3.5mm DC jack | 1 |
| 3mm LED red | 1 |
| 3mm LED green | 1 |
| 1K 1/8w resistor | 4 |
| 10k 1/8w resistor | 1 |
| 15k 1/8w resistor | 1 |
| linear voltage regulator | 1 |
| 10uF_16v_E-CAP | 2 |
This is a kit of 4x4x4 RGB LEDs cube, containing 648mm RGB LEDs, custom PCBs and all supporting components (6 free alternate LEDs are included in the kit).