Raspberry Pi 0.96” OLED Display Module

SKU
317080006
Raspberry Pi 0
Special Price $9.90 Regular Price $24.50
In stock
-
+

Raspberry Pi 0.96’ OLED display module is made by 128x64 yellow and blue OLED pixels , diagonal is only 0.96 inch . The controller is SSD1306, communicates via 4-wire SPI, the display have its own backlight, no backlight LED is required ,This reduces the power required to run the OLED and is why the display has such high contrast , extremely wide viewing angle and extremely operating temperature

Product Overview:

Features:

  • Ultra low power supply

  • Maximum current 100uA

  • Keep up current 12.25uA

  • Hardware keep up display

  • 3.3V work voltage ,([MIN 1.6V] ,[MAX:3.6V])

  • Internal DC/DC voltage converter

  • SPI driver support , AT 64MHz[TYP] 125MHZ[OB]

  • FP frequency: 64fps[TYP] 368fps[OB]

  • Compatible with Raspberry Pi A+,B,B+/2.

Specification:

  • Outline Drawing: 370x300(mm)

  • Number of pixels: 128x64

  • Panel size:26.70x19.26x1.45(mm)

  • Active area: 21.74x10.864(mm)

  • Pixel pitch 0.17x0.17(mm)

  • Pixel size: 0.154x0.154(mm)

Hardware conection:

Document

Raspberry Pi 0.96’ OLED Display Module User Manual

Technical details

Dimensions 105mm x80mm x20mm
Weight G.W 21g
Battery Exclude

ECCN/HTS

HSCODE 8517703000
UPC 841454115625
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.