
Operating Temperature | 0℃ to 50℃ (ambient) |
Performance | 40 TOPS(INT4) for high-performance AI tasks |
Compliance | For a full list of local and regional product approvals, visit Documents - Product Information Portal - Raspberry Pi |
Manufacturing & Industrial Automation: Leveraging high-speed PCIe connectivity and powerful computing performance, this solution enables precision quality inspection, autonomous robotic control, and predictive maintenance. It delivers real-time multi-tasking decision-making at the edge, significantly enhancing factory digitalization and operational efficiency.
Multimodal Video Analytics & Security: Empowered by Vision-Language Models (VLM), the system supports behavioral recognition, anomaly detection, and real-time semantic alerts. The onboard 8GB memory ensures seamless concurrent processing of multiple high-definition video streams, providing deep situational awareness for modern security.
Smart Retail & Edge Gateways: Optimize operations through real-time product recognition, customer behavior analytics, and traffic management. Its local LLM inference capability ensures robust data security and efficient infrastructure control for smart buildings and retail environments, even in offline scenarios.
Higher Education & Engineering Practice: Designed as a next-generation AI teaching tool and course project kit, it supports curriculum development in deep learning and edge computing. Its user-friendly ecosystem allows students to bridge the gap between algorithm simulation and physical prototype development effectively.
Developer Innovation & Prototyping: Provides developers with a high-performance Generative AI inference engine to accelerate projects like ASR voice assistants and vision-based robotics. The exceptional power-to-performance ratio enables individuals to transform creative ideas into commercial-grade prototypes with minimal cost.
| HSCODE | 8473309000 |
| USHSCODE | 8473309100 |
| UPC | |
| EUHSCODE | 8471707000 |
| COO | TW |
Raspberry Pi Al HAT+ 2 | X1 |
16mm GPIO Stacking Header | X1 |
Screw set | X1 |
An upgrade of the original AI HAT+ to efficiently accelerate selected Large Language Models (LLMs) and Vision-Language Models (VLMs), specifically designed for Raspberry Pi 5, features Hailo-10H AI Accelerator delivering up to 40 TOPS. It offers an accessible, cost-effective, and energy-efficient way to integrate high-performance artificial intelligence technology. Widely applicable to scenarios such as intelligent monitoring, smart home control, robotics development, industrial process inspection, and intelligent interactive terminals.