OpenClaw OpenClaw
⌘ K
Loading...

Raspberry Pi Compute Module 4 - 1GB RAM (CM4001000)

SKU
102991380
Rating:
100 % of 100

This version of the Raspberry Pi Compute Module 4 includes a high-performance 64-bit quad-core processor, 1GB LPDDR4 RAM, dual-display support at resolutions up to 4K, hardware video decode at up to 4Kp60, Gigabit Ethernet, USB 2.0, dual camera interfaces, and PCIe Gen 2 x1 interface.

$41.25
In stock
Wireless
No Wireless
Wireless
RAM
1GB
2GB
4GB
8GB
Storage
0GB (Lite)
8GB
16GB
32GB
64GB
-
+

  I accept the restriction

Product Details
Wiki & Learn
Reviews