OpenClaw OpenClaw
⌘ K
Loading...

Raspberry Pi Compute Module CM4002016

SKU
102991424
Rating:
100 % of 100

This version of the Raspberry Pi Compute Module 4 includes a high-performance 64-bit quad-core processor, 2GB LPDDR4 RAM, 16GB eMMC, dual-display support at resolutions up to 4K, hardware video decode at up to 4Kp60, Gigabit Ethernet, USB 2.0, dual camera interfaces, PCIe Gen 2 x1 interface.

 
Special Price $5.00
$77.50
(94%)
Out of stock
Wireless
No Wireless
Wireless
RAM
1GB
2GB
4GB
8GB
Storage
0GB (Lite)
8GB
16GB
32GB
64GB
Product Details
Wiki & Learn
Reviews