Raspberry Pi HDMI LCD (10.1 inch)

SKU
114990836
Rating:
100% of 100

Raspberry Pi HDMI LCD (10.1 inch) is a IPS, 1280×800, 10.1 inch Capacitive Touch Screen LCD, supports Multi mini-PCs, Multi Systems, designed for Raspberry Pi.

$127.99
In stock
-
+

标签.jpg

Raspberry Pi HDMI LCD (10.1 inch) is a IPS, 1280×800, 10.1 inch Capacitive Touch Screen LCD, supports Multi mini-PCs, Multi Systems, designed for Raspberry Pi.

标签1.jpg

  • IPS screen,1280×800 high resolution

  • Capacitive touch control, supports up to ten-points touch

  • When works with Raspberry Pi, supports Raspbian, Ubuntu, single touch, and driver free

  • When work as a computer monitor, supports Windows 10/8.1/8/7, ten-points touch, and driver free

  • Supports Banana Pi, Banana Pro, comes with Lubuntu, Raspbian images

  • Supports BB Black, comes with Angstrom image

  • HDMI interface for displaying, USB interface for touch control

  • Back light control to lower power consumption

The Case

  • Material : high quality black Acrylic

  • Comes with back holder, 30°/45° tilt angle

  • Features mounting holes for Raspberry Pi 3B/2B/B+/A+/B, BB Black, Banana Pi

If you want to purchase Raspberry Pi HDMI LCD (5 inch) or  Raspberry Pi HDMI LCD (7 inch), Please click the link.

标签2.jpg

10.1inch-HDMI-LCD-B-with-Holder-size.jpg

Please visit our wiki page for more info about this product. 

If you are willing to know more information about Raspberry Pi display, please view the table as follow.

Product nameResolutionPower supplyDisplay interfaceFor use withDimension(mm)Touch panel typeDisplay tec.
5 inch 720x1280 HDMI IPS LCD Display 720x1280 5V HDMI2.0 Raspberry Pi3, Windows, etc. 134x84 None IPS
5 inch 800x480 Capacitive TouchScreen 800x480 5V HDMI & USB 2.0 Raspberry Pi3, Windows, etc. 184x106x45 Capacitive TFT
5 Inch HDMI Display with USB TouchScreen 800x480 5V HDMI & USB 2.0 Raspberry Pi3, Windows, etc. 170x90x40 Resistive TFT
5 inch Capacitive touch screen & Acrylic Case Kit 800x480 5V HDMI & USB 2.0 Raspberry Pi3, Windows, etc. 210x150x50 Capacitive TFT
7 inch 720x1280 HDMI IPS LCD Display 720x1280 5V HDMI2.0 Raspberry Pi3, Windows, etc. 192x118 None IPS
Raspberry Pi 7 inch Touchscreen Display 800x480 5V Display ribbon cable Raspberry Pi3, Pi2, Pi 194x110x20 Capacitive TFT
7 Inch 1024x600 Capacitive Touch Screen With Camera Kit 1024x600 5V HDMI & USB 2.0 Raspberry Pi3, Windows, etc. 177x113x15 Capacitive TFT
10.1 inch 1200x1920 HDMI IPS LCD Display 1200x1920 5V HDMI2.0 Raspberry Pi3, Pi4,Windows,etc. 255x165 None IPS
15.6 Inch 1920*1080 Full HD IPS Touch Screen Portable Monitor 1920x1080 5V Mini DP/ Mini HDMI / Type C Raspberry Pi3,Pi4,Windows,etc. 375x230x12 Capacitive IPS
7 Inch HDMI 1280x800 IPS Display 1280x800 7.5V~12V AV + VGA + HDMI (HDMI 1.2) Raspberry Pi3, Windows, etc. 162x106x5 None IPS
7 Inch 1024x600 Capacitive Touch Screen DIY Kit 1024x600 5V AV + VGA + HDMI (HDMI 1.2) Raspberry Pi3, Windows, etc. 265x165x50 Capacitive TFT
10.1 Inch LCD Display - 1366x768 HDMI&VGA&NTSC&PAL 1366x768 5V~24V AV + VGA + HDMI (HDMI 1.2) Raspberry Pi3,Pi4,Windows,etc. 230x150x5 None TFT
Raspberry Pi HDMI LCD (10.1 inch) 1280x800 5V HDMI & USB 2.0 Raspberry Pi3,Pi4,Windows,etc. 290x200x35 Capacitive IPS

Technical details

Dimensions 290mm x200mm x35mm
Weight G.W 1050g
Battery Exclude

Part List

10.1inch HDMI LCD (B) (with case) 1
Back holder 1
Spare screws 1
HDMI cable 1
USB type A plug to micro B plug cable 1
Power Adapter US Standard 5V 2.5A USB Output 1

ECCN/HTS

HSCODE 9013803010
USHSCODE 9013807000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by