
Raspberry Pi HDMI LCD (5 inch) is a low-cost 5 inch Resistive Touch Screen LCD, HDMI interface, designed for Raspberry Pi for Raspberry Pi.
800×480 high resolution
Resistive touch control
Supports Raspberry Pi
Supports Banana Pi / Banana Pro, comes with Lubuntu, Raspbian images
Supports BB Black, comes with Angstrom image
For other mini-PCs, driver is required and should be developed by users
Not only for mini-PCs, it can work as a computer monitor just like any other general HDMI screen
HDMI interface for displaying, USB interface for touch control
Back light control to lower power consumption
If you want to purchase Raspberry Pi HDMI LCD (10.1 inch) or Raspberry Pi HDMI LCD (7 inch), Please click the link.
Please visit the wiki page for more info about this product.
5inch HDMI LCD (B) x 1
HDMI cable x 1
Touch pen x 1
USB type A plug to micro B plug cable x 1
RPi LCD screws pack (4pcs) x 1
DVD × 1
| HSCODE | 9013803010 |
Technical details
| Dimensions | 160mm x100mm x45mm |
| Weight | G.W 254g |
| Battery | Exclude |