Product Details
Wiki & Learn
Reviews
Download PDF

Description

Raspberry Pi Wide Angle Camera Module benefits from Fisheye Lens to achieve 160 angle of view, which supports all the versions of Raspberry Pi. Its distance, resolution, and other parameters are adjustable and there are 4 screw holes on the module, a popular option for large spaces, widely used in large landscape surveillance.

Feature

  • Compatible Raspberry Pi Series Camera: 5 megapixel OV5647 sensor equipped, supports Raspberry Pi 2 / 3B / 3B+ / 4 / Zero
  • Wider Angle of View: Benefits from Fisheye Lens to achieve 160 angle of view
  • Adjustable Camera Module: Adjustable distance, resolution(1080p at the best), white balance, brightness and sharpness 
  • On-module 4 Screw Holes: Convenient for attachment to surveil a large landscape

Description

Raspberry Pi Wide Angle Camera Module benefits from Fisheye Lens to achieve 160 angle of view, whereas normal cameras are typically 72 degrees. This camera supports all the versions of Raspberry Pi. Its distance, resolution, and other parameters are adjustable and there are 4 screw holes on the module, a popular option for large spaces, widely used in large landscape surveillance.

The Fisheye Len, as the main part of this camera module, is producing visual distortion, projecting a characteristic convex appearance, displayed on the hemispherical screens. That is, it offers a much wider angle of view capturing function to the Raspberry Pi compared to the Rectilinear Len.

The camera module provides adjustable functions where you can control the Raspberry Pi to change its focus distance, resolution, white balance, brightness and sharpness. Meanwhile, there are 4 screw holes on the module. Utilizing these fine features, this camera module can be placed on the top of the wall to surveil any unusual activity or movement on the property.

If you are not looking for large landscape photography, and want to capture something specific or highly detailed, we recommend other cameras, for example:

Application

  • Monitor in large space
  • Large landscape surveillance
  • Image capture for wide view AI applications

Specification

 

Specification

 

Details

 

Camera Lens

 

Fisheye Lens

 

Camera Module

 

5 megapixel OV5647 sensor

 

Sensor best resolution

 

1920*1080

 

CCD size

 

1/4inch

 

Aperture (F)

 

2.35

 

Focal Length

 

Adjustable

 

Angle of View (diagonal)

 

160 degree

 

Screw Holes

 

4 screw holes;

provides 3.3 power output;

supports connecting fill flash LED

 

External Fan

 

Power connector for fan (For reference, please check this fan. The power connector fits)

 

Dimensions

 

25x24mm

Part List

Raspberry Pi Wide Angle Camera Modulex1

Q&A

What should I care when I connect it with Raspberry Pi?

The connectors of the DSI interface (for display) and the CSI interface (for camera) look the same, please take care of it when you connect the camera.

How can I adjust the focal length?

You can refer to the wiki here to adjust the camera, which also provides additional functions about the camera.

Certification

HSCODE8525801302
USHSCODE8525895050
EUHSCODE8517600000
COOCHINA

Technical Details

Technical details

Dimensions110mm x50mm x20mm
WeightG.W 17g
BatteryExclude

Raspberry Pi Wide Angle Camera Module - Fisheye Lens, 160 AoV, adjustable camera, 4 screw holes mounted, suitable for large landscape surveillance

SKU 114990838

Raspberry Pi Wide Angle Camera Module benefits from Fisheye Lens to achieve 160 angle of view, which supports all the versions of Raspberry Pi. Its distance, resolution, and other parameters are adjustable and there are 4 screw holes on the module, a popular option for large spaces, widely used in large landscape surveillance.

USD$28.99
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy