ReSpeaker Grove Extension Board

SKU 103030075
6.90
31 Available
$6.90/ 1pcs+
$6.21/ 10pcs+
$5.87/ 20pcs+

Description


Grove-Extension-Board--产品页面-v3-__-01.jpg

The Grove extension board can be stacked (connected) right onto the top of ReSpeaker Mic Array. It brings even more possibilities as you can connect various Grove sensors and actuators to extend ReSpeaker’s capabilities. The board provides up to 10 Grove ports for interfacing with a range of plug-n-play Grove sensors and actuators.


Grove-Extension-Board--产品页面-v3-__-02.jpg

  • Up to 10 Grove Ports

  • Stackable with ReSpeaker Core and ReSpeaker Mic Array

Grove-Extension-Board--产品页面-v3-__-03.jpg

Grove-Extension-Board--产品页面-v3-__-04.jpg

  • Grove Ports: 10

  • Digital I/Os: 3

  • Analog I/Os: 4

  • I2C Interface: 2

  • UART: 1

  • Dimensions: 70mm (Diameter)

  • Weight: 15.25g


Grove-Extension-Board--产品页面-v3-__-05.jpg

  •  1x Grove Extension Board

Get Started With ReSpeaker

We have well prepared some tutorials to help you getting started with ReSpeaker on Github, please click here to visit.




RELATED PRODUCTS

ReSpeaker CoreReSpeaker Mic Array

Technical Details

Dimensions150mm x 100mm x 30mm
WeightG.W 80g    
BatteryExclude

Part List

s1

ECCN/HTS

ECCNEAR99
HSCODE8518900090

Reviews

Questions and Answers

SUBMIT
0
My Grove Extension board has a different layout
on Mar 24,2017
Reply upvote ()
jk
on Jun 16,2017 16:28 PM
Reply upvote ()
Reply

    View History

    ReSpeaker Grove Extension Board

    SKU 103030075
    $6.90
    31 Available
    $6.90/ 1pcs+
    $6.21/ 10pcs+
    $5.87/ 20pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT