Plug-and-Play USB
Connect to compatible PCs and single-board computers, including Raspberry Pi and NVIDIA Jetson.

Note:
A 4-mic array for clear voice input. Built for your next AI project. Powered by AEC, beamforming, de-reverberation, DoA, noise suppression, and 60dB AGC for clear and reliable voice capture.
Four microphones. Up to 5 m pickup. Precise Direction of Arrival (DoA) detection, with XMOS processing that prepares clearer audio for your application.
5m Far-field Voice CaptureCapture clear voice from up to 5 meters away, enabling reliable interaction in smart homes, robots, and conference environments. | 360° Voice Direction DetectionA circular 4-microphone array detects voice direction accurately from any angle with advanced DoA technology. |
Struggling with these voice interaction challenges?
- Voice recognition becomes unreliable in noisy environments?
- Audio playback causes echo and disrupts voice interaction?
- Voice input levels vary when users speak from longer or different distances?
reSpeaker XVF3800 is designed to solve these challenges with professional-grade voice front-end processing.
Acoustic Echo Cancellation
Eliminate echo during simultaneous playback and recording
Removes acoustic echo caused by speaker playback being captured by the microphone array, enabling natural full-duplex interaction for voice assistants, conferencing devices, and robots.
Automatic Gain Control
Maintain consistent voice levels across distances
Automatically adjusts input gain to keep voice output stable, improving downstream ASR performance when users speak at different distances and volumes.
Noise Suppression
Enhance voice clarity in noisy environments
Suppresses unwanted background noise such as fan noise, keyboard typing, and ambient chatter, improving signal-to-noise ratio for smarter voice applications.
Developer-Friendly
With plug-and-play setup, a compact form factor for embedded scenarios, and flexible audio connectivity, reSpeaker XVF3800 enables developers to move from prototype to deployment with minimal complexity.
Connect to compatible PCs and single-board computers, including Raspberry Pi and NVIDIA Jetson.
Use I²S to connect with supported platforms such as XIAO and Arduino.
The flat design fits space-constrained builds. Keep the microphone inlet—the side marked with the Seeed Studio logo—facing the sound source.
Connect compatible external audio devices through the 3.5 mm jack. Speaker not included.
Firmware and setup requirements vary by host and operating mode.
The microphone inlet is on the back of the device, beside the Seeed Studio logo. When positioning the device, make sure the inlet faces the sound source.
reSpeaker XVF3800 is a go-to choice for fast building solutions that enable seamless hardware and software integration across diverse application scenarios.
With XIAO ecosystem compatibility, robotics adaptability, and streamlined Voice Agent enablement, it reduces integration complexity and shortens time-to-market.
Core Chip | XMOS XVF3800 |
MCU | XIAO ESP32S3 (Pre-soldered) |
Digital Microphones | High-performance digital microphones * 4 |
Sensitivity | -26 dBFS |
Acoustic Overload Point | 120 dBL |
SNR | 64 dBA |
Power Supply | USB 5V, external 5V |
Dimensions | 102mm x 102mm x 10mm |
Audio Output | Speaker Connector / 3.5mm Headphone jack |
Maximum Sampling Rate | 16Khz |
Speaker | Supports 5W amplifier speakers. |
Wireless | WiFi 802.11 b/g/n, Bluetooth 5.0 LE |
ESP32S3 Features | Dual-core 240MHz, 8MB Flash, 8MB PSRAM |
reSpeaker Flex | reSpeaker XVF3800 | reSpeaker Lite | reSpeaker Pi HAT | |
Product | ||||
Mic Array Type | Circular/Linear | Circular | Linear | Linear |
Mic Spacing | Circular: 44mm Linear: 33mm | 66mm | 70mm | / |
No. of Mics | 4 PDM MEMS Microphones | 4 PDM MEMS Microphones | 2 PDM MEMS Microphones | 2 Analog Microphones |
Chip | XMOS XVF3800 | XMOS XVF3800 | XMOS XU316 | TLV320AIC3104 Audio Codec |
Pickup Distance | Up to 5m | Up to 5m | Up to 3m | Up to 3m |
Voice Capture | Circular: 360° Linear: 180° | 360° | 180° | / |
AI Algorithms | AEC Noise Suppression VNR AGC DoA De-Reverberation Multi-beamforming | AEC Noise Suppression VNR AGC DoA De-Reverberation Multi-beamforming | IC EC AEC Noise Suppression VNR AGC VAD | VAD DoA |
Speaker | 10w | 5w | 5w | / |
Connectivity | USB, I2S | USB, I2S | USB, I2S | I2S |
LED | 1 Power LED (green, solid on) | 12 Programmable RGB LED | 1 Programmable RGB LED | 3 Programmable RGB LEDs |
Compatibility | XIAO ESP32S3 Raspberry Pi Jetson PC any platform supports I2S and USB Audio | XIAO ESP32S3 Raspberry Pi Jetson PC any platform supports I2S and USB Audio | Raspberry Pi Jetson PC any platform supports I2S and USB Audio | Raspberry Pi 5 Raspberry Pi Zero Raspberry Pi 1B+/2B/3B/3B+/4B |
Applications | Robotics Integration Digital Signage Educational Terminal Embedded Application | Smart Home Voice Control Robotics Integration Physical AI Voice Agent Smart Voice Assistants Smart Conference | Wireless Voice Asistants Home Assistant Integration DIY projects Prototyping Education | Raspberry Pi Compatible |
Hardware Overview
Pin_Map
Dimension
The reSpeaker XVF3800 4-mic array with XIAO ESP32S3 can be seamlessly integrated into Home Assistant voice systems, serving as dedicated Home Assistant voice hardware for localized control and smart home automation.
The compact design supports smooth integration into robotic platforms, with support for ROS2 to streamline system-level communication and development. 4-mic array enables 360° voice localization, voice command recognition, and noise suppression for interactive robotics, smart toys, and voice-controlled machines. Ideal choice for reliable voice interaction and human-machine communication across service, education, and industrial robotics applications.
Through SDK and platform compatibility, reSpeaker XVF3800 supports rapid integration with voice AI frameworks and cloud-based services, allowing devices to be quickly transformed into scalable voice agent solutions.
Use reSpeaker XVF3800 with XIAO ESP32S3 for audio capture and playback, and use Agora RTC to complete the real-time audio connection. The project provides a standardized configuration method (.env / property.json), supports one-click Docker deployment, dynamic token authentication, and pluggable providers (ASR/LLM/TTS can be replaced as needed).
Use reSpeaker XVF3800 with XIAO ESP32S3 as an edge voice AI device to establish a stable, low-latency, bidirectional audio link via Agora RTC, and directly call Agora Conversational AI Agent API v2 on the device to complete the conversational loop of ASR → LLM → TTS: the microphone array captures audio and sends it uplink; the cloud AI generates spoken replies and sends them downlink—delivering a “phone-call-like” voice conversation experience.
After the microphone array detects a custom wake word, reSpeaker captures a 5-second voice query and uses a local STT engine. A local Llama 3 model then processes the query, enhanced by a RAG architecture for accurate knowledge retrieval and reasoning. The final answer is generated through a local TTS engine. The solution supports deployment across multiple local environments, including NVIDIA Jetson, Raspberry Pi, x86 servers, and Linux / Windows systems.
Using reSpeaker XVF3800 to build a compact, cloud-connected Xiaozhi voice assistant powered by large language models. With professional far-field audio capture and robust noise suppression, it transforms lightweight edge hardware into a scalable Voice Assistant.
With reSpeaker's powerful audio capture, combined with OpenClaw's flexible AI agent framework, you can easily create a voice-controlled smart assistant that can automatically understand and respond to your commands. (e.g. locate Lark groups and send interactive meeting invitation cards/Voice-based summarization and automated email delivery)
MimicLaw is a lightweight implementation inspired by OpenClaw. It explores how similar agent logic can run in extremely resource-constrained environments. By using reSpeaker XVF3800 as the voice interface, we can turn MimicLaw into something more tangible: a physical AI companion that lives on your desk and interacts naturally through voice.
Seamlessly integrates with Amazon Alexa, Google Assistant, Home Assistant, and other mainstream voice AI platforms for far-field voice control, smart home automation, and interactive voice applications.
Compatible with Microsoft Teams, Zoom, and other popular conferencing software via USB. 4-mic array supports beamforming and DoA detection to deliver clear multi-person audio pickup and real-time status feedback.
reSpeaker 4-mic array transforms meetings into structured, actionable insights. Designed for conference rooms, reSpeaker can clearly capture voices from a distance(up to 5 meters), handle multiple speakers, and continuously record discussions. By running local recording, STT, and AI-powered summarization, the entire process happens on-device. This ensures privacy, reduces deployment complexity, and makes it ideal for long-term use in offices, meeting rooms, and interview spaces.
reSpeaker Mic Array v3.0 | x1 |
Upgrade Version: [reSpeaker XVF3800] with improved far-field voice capture and advanced audio processing at a LOWER price!
This circular 4-mic array is a professional solution for adding voice interaction to projects. Powered by XMOS XVF3000 with built-in AI sound processing algorithms, it clearly picks up voices from any direction up to 5 meters away. Features 360° far-field voice pickup (up to 5m), AEC, AGC, DoA, beamforming, and noise suppression.