Product Details
Wiki & Learn
Reviews
Download PDF

Description

Attention

Please note this product is not available for Europe currently. We will update it here when it's ready.

Certification

HSCODE8501310000
USHSCODE8501316000
UPC
EUHSCODE8501109390
COOCHINA

Certification

C620 Brushless DC Motor Speed Controller

Rated Voltage:24 V

Weight:35 g

Dimensions(LWH,without cables):49.4×25.8×11.5 mm

Total length (with cables): 344±15 mm

Two Signal Modes:CAN bus communication、50-500 Hz PWM signal

Max Continuous Current:20 A

RoboMaster C620 Brushless DC Motor Speed Controller

SKU 108990062

Using a 32-bit motor driver chip and Field-Oriented Control (FOC), the RoboMaster C620 Brushless DC Motor Speed Controller enables precise control over motor torque. It is compatible with the M3508 P19 Brushless DC Gear Motor to create a complete propulsion system. Users can configure and update speed controller firmware using RoboMaster Assistant.

USD$89.00
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy