Product Details
Wiki & Learn
Reviews
Download PDF

Description

Attention

Please note this product is not available for Europe currently. We will update it here when it's ready.

Certification

HSCODE8501310000
USHSCODE8501316000
UPC
EUHSCODE8501109390
COOCHINA

Certification

  • M3508 Brushless DC Gear Motor Combo

    Rated Voltage:24 V

    Rotational Speed (without payload):482 rpm

    Max continuous torque:3N·m

    Max rotational speed with a continuous torque of 3N·m:469rpm

    Operating Temperature Range:32°~122° F (0~50° C)

  • M3508 Brushless DC Gear Motor

    Weight:365 g

    Outer diameter:42 mm

    Total length:98.4 mm

    Output shaft:Type-D with threaded holes

    Output shaft diameter:10 mm

  • C620 Brushless DC Motor Speed Controller

    Rated Voltage:24 V

    Weight:35 g

    Dimensions(LWH,without cables):49.4×25.8×11.5 mm

    Total length (with cables): 344±15 mm

    Two Signal Modes:CAN bus communication、50-500 Hz PWM signal

    Max Continuous Current:20 A

Part List

Part List

1 x RoboMaster M3508 P19 Brushless DC Gear Motor

1 x Cable

RoboMaster M3508 P19 Brushless DC Gear Motor

SKU 108990061

M3508 P19 Brushless DC Gear Motor is a high-performance servo motor, specially designed for small and medium-sized mobile platforms and robots. Compared with traditional square wave drive, the M3508 gear motor features sinusoidal drive used with RoboMaster C620 Brushless DC Motor Speed Controller, which boosts higher efficiency, flexibility, and stability. The gear motor’s reduction ratio is approximately 19:1.

USD$115.00
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy