Robobloq Qoopers 6-in-1 Transformable Robot Kit,Arduino Coding & Graphical Programming, STEM Toy, Lego Compatibility

SKU 110090162
179.99
10 Available
$179.99/ 1pcs+

Description


The best designed platform to learn robotics and programming.

 

Do you want to build your own robot, but hate the wriggling cables and the rugged circuit boards? Then you'll like Qoopers. Qoopers is a transformable robot with extensive DIY capacity, and is made with anodized aluminium to have a mature look. Qoopers is also an expanding aluminium construction platform. You can build your own robots with growing options of sensors and parts, and go endless with your imagination.


Transformable

IMG2.jpg

Before you start to build, pick your favorite character to begin with! Qoopers has 6 members and each of them has different look and functions! And of course you can build any other forms as you want!


App Control

IMG3.jpg

Meet the Robobloq app, the playground for everything about Qoopers. In the app, you can find assembling instructions for each official form. You can control Qoopers to move, play sounds, make faces, or even act to your programs!


Face Expressions

IMG4.png

Qoopers has emotions, and apart from the presets, you can define more emotions using the LED Dots Matrix Customizing interface.


Obstacle Avoiding

avoid.gif

Relax and just play! The ultrasonic sensor contributes to an obstacle avoiding mode. You're not going to hurt your Qoopers, or your furnitures.


Drag-and-Drop Programming

IMG6.jpg

The easiest programming environment EVER! The "My Application" center is a graphical programming environment based on Scratch 3.0. You can not only control Qoopers' actions in sequence, you can also use variables and loop commands to create sophisticated programs. 


Lego Compatibility

 IMG7.jpg 

Pick up your Lego blocks and play them the new way! Stack them on Qoopers and make a colorful robot!


Specs

 IMG8.jpg

Parts List

IMG9.jpg

Technical Details

Dimensions248mm x 214mm x 166mm
WeightG.W 1800g    
BatteryExclude

Part List

Robobloq Qoopers 6-in-1 Transformable Robot Kit1

ECCN/HTS

ECCNERA99
HSCODE9023009000

Reviews

Questions and Answers

SUBMIT
0
Where can we buy the sensor modules, cable, etc? So we can expand the functionalities easily.
on Aug 28,2018
Reply upvote ()
Hi there, you can check http://www.robobloq.com/product/sensors. thanks.
on Aug 28,2018 15:23 PM
Reply upvote ()
Reply
0
Hi is there a way to customize the app using javascript ? or c++ I need to add new functions and hardware components ( like controlling using voice or something ) is that possible and where is the official docuementation . thank you :)
on Jan 20,2018
Reply upvote ()
Hi there~ Please contact this email ### hello@robobloq.com ### Regards
on Jan 22,2018 14:32 PM
Reply upvote ()
Reply
0
does 2018-01-05 mean the 5th January or 1st May?
on Jan 01,2018
Reply upvote ()
Hi Luke~ It means 5th January.Happy new year.
on Jan 02,2018 09:45 AM
Reply upvote ()
Reply
0
Is the software for PC architecture only or is a MAC version available?
on Dec 24,2017
Reply upvote ()
Hi there~ The software is available for both window and Mac, You can ckick here to download Mac version # http://www.robobloq.com/app/download/pc/Robobloq-1.0.0.dmg # Also , you can find IOS version here # https://itunes.apple.com/us/app/robobloq/id1294534563?l=zh&ls=1&mt=8 #. Regards.
on Dec 26,2017 11:18 AM
Reply upvote ()
Reply

    View History

    Robobloq Qoopers 6-in-1 Transformable Robot Kit,Arduino Coding & Graphical Programming, STEM Toy, Lego Compatibility

    SKU 110090162
    $179.99
    10 Available
    $179.99/ 1pcs+
    • Related
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT