
Item | Min | Typical | Max | Unit |
Voltage | 2.7 | 3.3 | 3.6 | V |
Current | 0.159 | 40 | 200 | mA |
Supported Card Type | SD card(<=2G); Micro SD card(<=2G); SDHC card(<=16G) | / | ||
Dimension | 57.15x44.70x19.00 | mm | ||
Net Weight | 16.6 | g | ||
| HSCODE |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 16.41g |
| Battery | Exclude |