seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      SMA M&F 6GHz Semi-Flexible cable RG402 - 10cm

      SMA M&F 6GHz Semi-Flexible cable RG402 - 10cm

      SKU 320160013
      $11.00
      17 Available
      $11.00/1pcs+
      $9.90/50pcs+

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

      This SMA male to female is a quality cable able to handle 6GHz with very low attenuation. It is the perfect cable to connect the RF Explorer Signal Generator to a device, or to work as a tracking generator.

      The semi-rigid nature of the cable allows for stable measurement independently of the position and helps on adding mechanical robustness when using RF Explorer Signal Generator with RF Explorer Spectrum Analyzer as Tracking Generator. You will typically need two of these cables to connect the Tracking Generator to a device (with two SMA male connectors) or use an equivalent Male to Male version for a device with different SMA gender connectors.

       

      Features

      • Very low VSWR and attenuation at high frequency

      • Robust semi-rigid mechanical strength

      • Wide broadband frequency application 

       

      Specification

      • Frequency range: DC - 6.0 GHz

      • Length: 10cm

      • Impedance (Nominal): 50Ω

      • Attenuation: 0.3dB max at 6GHz 

      • Connector type: SMA male - female

         

      Technical Details

      Dimensions120mm x 80mm x 9mm
      WeightG.W 11.5g    
      BatteryExclude

      Part List

      SMA M&F 6GHz Semi-Flexible cable RG402 - 10cm1

      Documents

      Reviews

      Questions and Answers

      SUBMIT

        View History

        SMA M&F 6GHz Semi-Flexible cable RG402 - 10cm

        SKU 320160013
        $11.00
        17 Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        $11.00/1pcs+
        $9.90/50pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer