
Note:
Arm Type | SO-ARM101 | |
Leader Arm | Follower Arm | |
Motor Configuration | 1 × 7.4 V motor, 1:345 gear ratio — Joint 2 | 12x (12V) 1:345 gear ratio motors for all joints |
2 × 7.4 V motors, 1:191 gear ratio — Joints 1 & 3 | ||
3 × 7.4 V motors, 1:147 gear ratio — Joints 4 & 5 & Gripper | ||
Power Supply | DC 5V3A | DC 12V2A |
DoF | 5+1 | |
Payload | 500g | |
Angle sensor | 12-bit magnetic encoder | |
Operating Temperature Range | 0℃~40℃ | |
Communication Method | UART | |
Control Method | PC | |
| SO-101 Servo Motor Kit | SO-101 Unassembled Bundle | SO-ARM101 Pro Kit | |
| Price | $189.00 | $295.00 | $299.00 |
| Assembly | Structural parts to be 3D‑printed by user | Assembly from cratch | Pre-assembled |
| USB Camera | Excluded | Excluded | Included |
| Best For | Users with existing 3D-printed frames or custom enclosures | Hobbyists who enjoy the build process and want a complete kit. Select accessories as you like. | Researchers, educators, and teams who want to skip the build and focus on AI |
| Time to First Experiment | 8+ hours | 2-3 hours | Under 30 minutes |
Disclaimer
Seeed Studio only provides the hardware required for LeRobot.
For SO-ARM10x hardware , please refer to: TheRoboStudio for synchronized updates.
For software and tutorials, please follow: Huggingface/Lerobot.
Please promptly report the issue to the LeRobot platform or the LeRobot Discord channel.
| HSCODE | 3926909090 |
| USHSCODE | 3926100000 |
| UPC | |
| EUHSCODE | 3926909790 |
| COO | CHINA |
Leader Parts | 12 pcs |
Follower Parts | 11 pcs |
Clamps Parts | 12 pcs |
Flexible Gripper Parts | 4 pcs |
Includes all 3D-printed structural parts for the SO-101 robotic arm. Designed for LeRobot, this kit is backed by comprehensive open-source resources, making it easy to assemble, learn, and start building Physical AI and robotics projects.