Product Details
Wiki & Learn
Reviews
Download PDF

Feature

【Note】

  • From China warehouse to the United States, choose "US Direct Group Shipping" to enjoy duty-free!
  • 6 Degree-of- Freedom(DOF) Arm — Six STS3215 magnetic-encoder bus servos deliver 30 kg·cm torque per joint with 12-bit absolute position feedback for smooth, quiet, and repeatable motion
  • Hugging Face LeRobot Native Support — Works out of the box with the LeRobot framework for imitation learning; collect teleoperation data and train ACT/Diffusion models with community-shared pipelines.
  • Affordable & Flexible Kit Options — Low‑cost 3D‑printable robotic arm with flexible kit options. Select full‑assembly, servo‑only pack or unassembled parts to match your budget and project needs.
  • Fully Open-Source — All hardware designs, BOM, firmware, and software are publicly available; modify, extend, and share freely
 

One‑Stop Guided Setup & Cloud‑Powered Robot AI Training

SenseCraft Robotics is an in‑house developed, exclusive platform from Seeed Studio. It delivers an all‑in‑one robot‑AI workflow featuring guided setup, cloud training and lightweight local validation. It lets you finish essential pre‑training steps — device pairing, serial binding, camera binding, calibration check and teleoperation check — all in one place, greatly streamlining your setup for education labs, R&D PoCs and early‑stage robot validation projects.

Specification

Arm Type
SO-ARM101
Leader Arm
Follower Arm
Motor Configuration
1 × 7.4 V motor, 1:345 gear ratio — Joint 2
12x (12V) 1:345 gear ratio motors for all joints
2 × 7.4 V motors, 1:191 gear ratio — Joints 1 & 3
3 × 7.4 V motors, 1:147 gear ratio — Joints 4 & 5 & Gripper
Power Supply
DC 5V3A
DC 12V2A
DoF
5+1
Payload
500g
Angle sensor
12-bit magnetic encoder
Operating Temperature Range
0℃~40℃
Communication Method
UART
Control Method
PC

What’s inside each kit?

Which Kit Is Right For You?

 SO-ARM101 Pro Servo Motor KitSO-ARM101 Pro Unassembled BundleSO-ARM101 Pro Kit
Price$189.00$295.00$299.00
AssemblyStructural parts to be 3D‑printed by userAssembly from cratchPre-assembled
USB CameraExcludedExcludedIncluded
Best ForUsers with existing 3D-printed frames or custom enclosuresHobbyists who enjoy the build process and want a complete kit. Select accessories as you like.Researchers, educators, and teams who want to skip the build and focus on AI
Time to First Experiment8+ hours2-3 hoursUnder 30 minutes

 

Disclaimer

Seeed Studio only provides the hardware required for LeRobot.

For SO-ARM10x hardware , please refer to: TheRoboStudio for synchronized updates.

For software and tutorials, please follow: Huggingface/Lerobot.

Please promptly report the issue to the LeRobot platform or the LeRobot Discord channel.

Hardware Overview

Application

Leader‑Follower Teleoperation

Collect robot demonstration data easily via leader‑follower teleoperation, ready for imitation‑learning model training.

Imitation Learning & Reinforcement Learning

Teach your robot household‑style skills like folding clothes with human demos. Gather data via leader‑follower teleoperation, train imitation‑learning policies on LeRobot, and watch your robot reproduce tricky real‑world manipulation tasks.
 
SO-ARM101 works seamlessly with LeRobot for data collection, simulation, training, and deployment. Train and deploy custom grasp-and-place policies quickly on NVIDIA Jetson edge devices.
Explore the tutorial: LeRobot on NVIDIA Jetson AI Lab

Community Inspiration

Follow Nikodem Bartnik’s hands‑on SO‑ARM101 workflow: hardware assembly, servo control, custom policy training and real‑time block‑picking inference. Walk through key steps, fix typical issues and explore the open‑source arm’s potential.

 
 
Our monthly project call is now open! Share your project demos for a chance to win prizes and discount coupons.

Quick Start Developer Resources

Jumpstart your project with official tutorials, open-source repositories, and community support:
  • Start building your first Physical AI Project in 30 mins with SenseCraft
  • Step-by-Step Guide: SO-ARM 101 Quick Start
  • Open-Source Code: Access PyTorch models, simulation tools, and datasets on the Hugging Face LeRobot GitHub Repository
  • Community & Support: Join discussions, share models, and get real-time help on the Seeed Discord Channel & FaceBook. Join our Facebook Group to claim exclusive coupons worth up to $100 USD.
 
 

Certification

HSCODE8501109990
USHSCODE9023000000
UPC
EUHSCODE8501109390
COOCHINA

Part List

7.4v STS3215 Servo Motor 1:345 gear rate

x1

7.4v STS3215 Servo Motor 1:191 gear rate

x2

7.4v STS3215 Servo Motor 1:147 gear rate

x3

12v STS3215 Servo Motor 1:345 gear rate

x6

Servo Driver Board for LeRobot

x2

Stud

x8

Screw

x8

5V Power Supply Cable (Multiple head)

x1

12V Power Supply Cable (Multiple head)

x1

USB-C Cable

x2

DC Power Pigtail Cable

x2

Fixing clip

x4

FAQ

The SO-ARM101 is fully open-source. All 3D-printable structural files, the bill of materials, circuit schematics, and firmware are publicly available. You are free to modify, extend, and redistribute your changes.
LeRobot is the primary software stack and the recommended starting point. ROS integration is community-driven — several community members have built ROS 2 bridges for the STS3215 servos, but these are not officially maintained.
The SO-ARM101 features improved internal cable routing (preventing the common joint-3 disconnection issue), redesigned bearing mounts that reduce backlash, and optimized leader arm motors with three different gear ratios for a more natural manual guidance feel. The SO-ARM100 is now considered deprecated in the official LeRobot documentation.
Yes. The LeRobot library runs on NVIDIA Jetson boards with JetPack + Ubuntu. Running inference on a Jetson allows autonomous, untethered operation — ideal for demos, deployments, and mobile setups.
Yes. The leader-follower teleoperation workflow requires two arms: one configured as the leader (moved by hand) and one as the follower (mirrors and records motion). A single kit is sufficient for scripted motion programming and servo debugging only.
The pre-assembled version comes with a camera, while you need to add the camera as a separate selection for the DIY kit. The camera is not included and must be sourced separately. Any 720p or higher USB webcam is compatible with the official LeRobot tutorials. For dual-camera configurations, please use two cameras from different manufacturers, as identical models may trigger USB path reassignment issues and crash the data recorder.
Any laptop or desktop running Ubuntu, macOS, or Windows with Python 3.10+. An NVIDIA GPU significantly accelerates model training — a 52M-parameter ACT model trains in approximately 4 hours on a 12GB RTX 3080. CPU-only training is possible for smaller datasets but considerably slower.

SO-101 Servo Motor Kit – LeRobot Compatible 6DOF Robotic Arm

SKU 114993667

Build your own imitation learning robotic arm with the optimized SO-101! Designed for LeRobot and Hugging Face, this open-source, low-cost, and DIY-friendly kit includes servo motors, an adapter board, and cables—perfect for robotics enthusiasts and developers. The motor-only version cuts costs dramatically and is ideal for makers who plan to 3D-print structural parts on their own.

Note: The Motor Kit does not include 3D-printed parts and camera. 

[Discount on First 5 Only] From the 6th unit onward, the original price will apply.

USD$237.41
$249.90
Save $12.49(5%)
Shipping and duties calculated at checkout.
Buy with Amazon
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy