
【Note】
Product | Feetech ST3215 C047 |
Voltage | 4- 14V |
Operating Temperature | -10℃~60℃ |
Mechanical Dimension | 45.2mm x 24.7mm x 35mm |
Communication Interface | Serial |
| HSCODE | 8501109990 |
| USHSCODE | 8501106080 |
| UPC | |
| EUHSCODE | 8501109390 |
| COO | CHINA |
ST3215-C047 Servo | x1 |
Servo Horn | x2 |
Screw | x18 |
JST Wire | x1 |
STS3215 C047 is a 12V 30Kg. cm serial bus smart servo, with plastic case, core motor, 1:345 metal gearbox and 12 bit high precision magnetic coding sensor. The stall toruqe is 30 kg. cm and the rated torque is 10kg.cm. Designed for versatility, it is suited for use in industrial automation, robotics, and low-torque drive applications, such as LeRobot SO-Arm 101.