
Product | Feetech HL-3915-C001 12V 14.2Kg Servo |
Dimensions | 20×34×23 mm |
Weight | 35.8±2 g |
Voltage Range | 4V-14V |
Operating Voltage | 12V |
No-Load Speed | 0.1 sec/60° (100RPM) |
Stall Torque | 14.2kg.cm |
Rated Load | 4.5kg.cm |
Operating Temperature | -10℃~60℃ |
| HSCODE | 8501109990 |
| USHSCODE | 8501106080 |
| UPC | |
| EUHSCODE | 8501109390 |
| COO | CHINA |
HL-3915-C001 | x1 |
M2*4 | x8 |
15cm -1.25mm to 5264 terminal wire | x1 |
20cm -1.25mm terminal wire | x1 |
It's a high-torque servo motor, delivering 14.2 kg.cm of torque at 12V and featuring a precise 1/320 gear ratio. It is perfectly suited for small robotics, robot arms, and low-torque drive applications where powerful and accurate control is paramount. With a rated speed of 100 RPM, this servo ensures efficient performance in dynamic applications.