Other things you might like
Product Details
Wiki & Learn
Reviews
Download PDF

Feature

【Note】

  • From China warehouse to the United States, choose "US Direct Group Shipping" to enjoy duty-free!
  • High Precison Provides 360-degree positioning with precise angle control and multi-turn continuous rotation capability
  • Metal Gearbox Includes 1:147 gear reduction ratio metal gearbox
  • Easy Calibration Offers one-touch midpoint calibration
  • Rich output Provides real-time feedback of position, speed, voltage, current, temperature, and load
  • Overload protection Provides overload and overcurrent protection

Specification

Product

Feetech ST3215 C046

Voltage

4- 7.4V

Operating Temperature

-20℃~60℃

Mechanical Dimension

45.2mm x 24.7mm x 35mm

Communication Interface

Serial

Hardware Overview

 

Application

Certification

HSCODE8501109990
USHSCODE8501106080
UPC
EUHSCODE8501109390
COOCHINA

Part List

ST3215-C046 Servo

x1

Servo Horn

x2

Screw

x18

JST Wire

x1

Feetech ST3215 C046 Servo 7.4V 1:147 Gear Ratio

SKU 101090142

STS3215 C046 is a 7.4V serial bus smart servo, with plastic case, core motor, 1:147 metal gearbox and 12 bit high precision magnetic coding sensor. The stall toruqe is 14.4 kg. cm and the rated torque is 4.8kg.cm. Designed for versatility, it is suited for use in industrial automation, robotics, and low-torque drive applications, such as LeRobot SO-Arm 101.

USD$20.00
Shipping and duties calculated at checkout.
You may also add
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy