OpenClaw OpenClaw
⌘ K
Loading...

Seeed Studio XIAO ESP32-S3 (3PCS)

SKU
102010573
Rating:
96.79 % of 100

Seeed Studio XIAO ESP32-S3 leverages 240MHz Xtensa 32-bit LX7 dual-core processor, supporting both WiFi and BLE 5.0 wireless connectivities, a 2.4GHz Rod antenna, allows for deep sleep mode with power consumption as low as 14μA while supporting lithium battery charging management. Ideal for the Internet of Things, Smart Homes, Wireless wearable devices, Robotics, etc. This is the 3PCS version of it.

Special Price $17.99
$2.00
(10%)
In stock
XIAO Dev Board
XIAO SAMD21
XIAO SAMD21 Plus
XIAO RP2040
XIAO RP2040 Plus
XIAO nRF52840
XIAO nRF52840 Plus
XIAO nRF52840 Sense
XIAO nRF52840 Sense Plus
XIAO ESP32C3
XIAO ESP32S3
XIAO ESP32S3 Plus
XIAO ESP32S3 Sense
XIAO ESP32C6
XIAO RA4M1
XIAO RP2350
XIAO MG24
XIAO MG24 Sense
XIAO nRF54L15
XIAO nRF54L15 Sense
XIAO ESP32-C5
XIAO nRF54LM20A
XIAO nRF54LM20A Sense
Pin Header
Un-Soldered
Pre-Soldered
Package
1pcs
3pcs
Tape & Reel
-
+
Product Details
Wiki & Learn
Reviews