OpenClaw OpenClaw
K
Loading...

Seeed Studio XIAO ESP32-S3 Plus(Tape & Reel)

SKU
101991469
Rating:
100 % of 100
This is the Tape & Reel version of Seeed Studio XIAO ESP32-S3 Plus, designed for automated SMT assembly and high-volume production. Seeed Studio XIAO ESP32-S3 Plus, powered by ESP32-S3's 240MHz Xtensa 32-bit LX7 dual-core processor, brings more SMD pins to the tiny versatile XIAO ESP32-S3. While maintaining all the powerful features including WiFi and BLE 5.0 wireless connectivities, 2.4GHz Rod antenna, and ultra-low power consumption of 14μA in deep sleep mode with lithium battery charging management, the Plus variant features redesigned castellations and pad layout on the back, offering 9 additional GPIOs specifically for advanced Bluetooth projects requiring expanded I/Os via SMD board-to-board soldering. It's ideal for advanced IoT projects, Smart Homes, and professional wireless devices requiring extra I/O connectivity.
$7.50
In stock
  • 10+: $5.50
XIAO Dev Board
XIAO SAMD21
XIAO RP2040
XIAO nRF52840
XIAO nRF52840 Plus
XIAO nRF52840 Sense
XIAO nRF52840 Sense Plus
XIAO ESP32C3
XIAO ESP32S3
XIAO ESP32S3 Plus
XIAO ESP32S3 Sense
XIAO ESP32C6
XIAO RA4M1
XIAO RP2350
XIAO MG24
XIAO MG24 Sense
XIAO nRF54L15
XIAO nRF54L15 Sense
XIAO ESP32-C5
XIAO nRF54LM20A
XIAO nRF54LM20A Sense
Pin Header
Un-Soldered
Pre-Soldered
Package
1pcs
3pcs
Tape & Reel
-
+
Product Details
Wiki & Learn
Reviews