
Note:
Due to product updates, shipments may contain items with either the new or previous silk-screen markings. While the product's performance, quality standards, and functionality remain identical. You may use these products with full confidence.
Recommended uses: compact Wi-Fi/Bluetooth nodes, enclosure integration, and replacement or spare antennas. No fixed communication distance is guaranteed.
Choose XIAO ESP32-S3 / S3 Sense · Getting Started · A-02 Datasheet and Engineering Drawing. Development boards are sold separately from this antenna.
| Parameter | Description |
|---|---|
| Frequency Bands | 2400–2500 MHz (2.4 GHz only) |
| Peak Gain | 1.16 dBi at 2500 MHz (highest measured); 0.32 dBi at 2450 MHz |
| VSWR (Max) | 4.5:1 |
| Nominal Impedance | 50 Ω |
| Maximum Measured Efficiency | 61.84% at 2500 MHz; varies with frequency and installation |
| FPC Dimensions (L × W) | 37.4 ± 0.2 × 17.5 ± 0.2 mm |
| Cable Length / Diameter | 65 ± 2 mm / Ø1.13 ± 0.1 mm |
| Connector | I-PEX 1 (first-generation connector) |
| Maximum Solder Joint Height | ≤1.80 mm, including release paper (per engineering drawing) |
| Temperature Range | -40°C to +85°C (per datasheet; storage range is not separately specified) |
| Polarization | Linear |
| Material Substance Compliance | RoHS compliant (per linked datasheet) |
| Listed Board Compatibility | XIAO ESP32-S3 / S3 Sense: 2.4 GHz |
Match the operating band and connector first, then check radiator size and cable length for your enclosure. Peak gain values are not constant across the operating band.
| Parameter | FPC Antenna A-02 | FPC Antenna A-01 | 2.4 GHz Rod Antenna |
|---|---|---|---|
| Operating Bands | 2400–2500 MHz | 2400–2500 MHz; 5100–5900 MHz | 2400–2500 MHz only; not for 5 GHz Wi-Fi |
| Connector | I-PEX 1 (first-generation connector) | IPEX1 | SMA-Female antenna; included SMA-to-I-PEX adapter to board |
| Antenna Dimensions | 37.4 ± 0.2 × 17.5 ± 0.2 mm (FPC outline) | 40 × 20 × 0.2 mm (FPC radiator) | Ø13 ± 0.5 × 134 ± 5 mm (housing) |
| Cable Length | 65 ± 2 mm; Ø1.13 ± 0.1 mm coaxial cable | 80 mm | TBD — included SMA-to-I-PEX adapter cable |
| Listed XIAO Compatibility | XIAO ESP32-S3 / S3 Sense: 2.4 GHz | XIAO ESP32-C3: 2.4 GHz; XIAO ESP32-C5: 2.4/5 GHz; XIAO ESP32-S3 Plus: 2.4 GHz | XIAO ESP32-C3, C6 and ESP32-S3 Plus: 2.4 GHz; XIAO ESP32-C5: 2.4 GHz only with this rod antenna |
| Peak Gain | 1.16 dBi at 2500 MHz (highest measured) | 2.16 dBi at 2450 MHz; 2.80 dBi at 5420 MHz | 2.81 dBi |
| VSWR (Max) | 4.5:1 | 3:1 | 3.0:1 |
| Polarization | Linear | Linear | Linear; omnidirectional pattern |
Source documents: A-02 datasheet and drawing; A-01 datasheet and drawing; Rod antenna datasheet and housing drawing. The rod kit includes a SMA-to-I-PEX cable; its length is TBD because it is not specified in the published antenna datasheet.
| HSCODE | 8517710000 |
| USHSCODE | 8517710000 |
| UPC | |
| EUHSCODE | 8531202090 |
| COO | CHINA |
| FPC Antenna A-02 (2.4 GHz, I-PEX 1, 65 mm cable) for XIAO ESP32-S3 / S3 Sense | ×1 |
A 2.4 GHz FPC antenna for XIAO ESP32-S3 and XIAO ESP32-S3 Sense, with a 37.4 × 17.5 mm radiator, 65 mm cable and first-generation I-PEX connector. Use it as a replacement, spare, or for enclosure integration. Supports 2400–2500 MHz only; not for 5 GHz Wi-Fi.