
Note:
Some product photos show a '2.4G' marking. The linked datasheet for this SKU specifies 2400–2500 MHz and 5100–5900 MHz. Check the part number against the datasheet when integrating a unit with different markings. Supported operating bands also depend on the connected board.
Compact Wi-Fi sensor nodes, smart-home prototypes, enclosure integration, and replacement or spare antennas for supported XIAO projects.
Choose a board: XIAO ESP32-C5 — 2.4/5 GHz Wi-Fi; XIAO ESP32-C3 — 2.4 GHz Wi-Fi. Development boards are sold separately from this antenna.
A-01 Datasheet — dimensions, connector and RF test data · C3 Getting Started · C5 Wi-Fi Guide
Parameter | Description |
Frequency Bands | 2400MHz~2500MHz 5100MHz~5900MHz |
Peak Gain, dBi (Typ) | 2.16 dBi at 2450 MHz; 2.80 dBi at 5420 MHz (highest measured value) |
VSWR(Max) | 3:1 |
Nominal Impedance | 50Ω |
Maximum Measured Efficiency | 71.49% at 2450 MHz (peak; not constant across bands) |
Operational Temperature Range | -40℃ to +85℃ |
Storage Temperature Range | -40℃ to +85℃ |
Polarization | Linear |
Material Substance Compliance | REACH/RoHS Compliance |
| FPC Radiator Dimensions (L × W × T) | 40 × 20 × 0.2 mm |
| Cable Length / Diameter | 80 mm / Ø1.13 mm |
| Connector | IPEX1 |
| Board Band Compatibility | XIAO ESP32-C3: 2.4 GHz only; XIAO ESP32-C5: 2.4/5 GHz |
Match the operating band and connector first, then check radiator size and cable length for your enclosure. Peak gain values are not constant across the operating band.
| Parameter | FPC Antenna A-02 | FPC Antenna A-01 | 2.4 GHz Rod Antenna |
|---|---|---|---|
| Operating Bands | 2.4 GHz | 2400–2500 MHz; 5100–5900 MHz | 2.4 GHz only; not for 5 GHz Wi-Fi |
| Connector | Check the linked product datasheet | IPEX1 | Check the linked product datasheet |
| Radiator Dimensions | Check the linked product drawing | 40 × 20 × 0.2 mm | Check the linked product drawing |
| Cable Length | Check the linked product drawing | 80 mm | Check the linked product drawing |
| Listed XIAO Compatibility | XIAO ESP32-S3 / S3 Sense: 2.4 GHz | XIAO ESP32-C3: 2.4 GHz; XIAO ESP32-C5: 2.4/5 GHz; XIAO ESP32-S3 Plus: 2.4 GHz | XIAO ESP32-C3, C6 and ESP32-S3 Plus: 2.4 GHz; XIAO ESP32-C5: 2.4 GHz only with this rod antenna |
| Peak Gain | 1.16 dBi | 2.16 dBi at 2450 MHz; 2.80 dBi at 5420 MHz | 2.81 dBi |
| VSWR (Max) | 4.5:1 | 3:1 | 3.0:1 |
| Polarization | Linear | Linear | Linear; omnidirectional pattern |
| HSCODE | 8517710000 |
| USHSCODE | 8517710000 |
| UPC | |
| EUHSCODE | 8471707000 |
| COO | CHINA |
FPC Antenna A-01 (2.4/5 GHz, IPEX1, 80 mm cable) for XIAO ESP32-C3/C5 | ×1 |
A compact 2.4/5 GHz FPC antenna with an IPEX1 connector and 80 mm cable for XIAO ESP32-C3/C5 projects. Use it as a replacement, spare, or for enclosure integration. XIAO ESP32-C3 operates at 2.4 GHz; XIAO ESP32-C5 supports 2.4 and 5 GHz. Antenna dimensions: 40 × 20 × 0.2 mm.