
Note:This FPC antenna is equipped with an I-PEX MHF4 series connector. During installation, do not apply excessive force to avoid damaging the antenna connector. After installation, avoid frequent plugging and unplugging to prolong the antenna’s service life.
Parameter | Description |
Frequency Range | 2400–2500 MHz |
Impedance | 50 Ω |
Max Efficiency | 67.6% @ 2450 MHz |
VSWR | ≤ 2.0 |
Polarization | Linear |
Dimensions | 35.2 × 8.5 mm |
Cable | RG0.81 mm, 50 mm length |
Connector | IPEX 4 |
Operating Temp | -40 °C ~ +85 °C |
Material Substance Compliance | REACH/RoHS Compliance |
| ||||
VSWR(Max) | 2.0:1 | 4.5:1 | 3:1 | 3.0:1 |
Peak Gain, dBi (Typ) | 1.86 | 1.16 | 2.8 | 2.81 |
Polarization | Linear | Linear | Linear | Linear, Omnidirectional |
Compatibility | Seeed Studio XIAO nRF54L15 Sense | Compact motion and sound sensing in one BLE board | High-Performance Dev Board with Wi-Fi and BLE - XIAO ESP32S3 | Cost Effective RISC-V MCU with Wi-Fi, BLE - XIAO ESP32C3, Mini ESP-CAM Dev Board for Edge AI - XIAO ESP32S3 Sense |
| HSCODE | 8517710000 |
| USHSCODE | 8517710000 |
| UPC | |
| EUHSCODE | 8531202090 |
| COO | CHINA |
2.4GHz FPC Antenna (1.86dBi) for XIAO nRF54L15 | ×1 |
It’s a 2.4 GHz, 1.86 dBi flexible FPC antenna purpose-built for Seeed Studio XIAO nRF54L15, featuring an IPEX 4 connector. Using this external antenna improves BLE link stability and extends range, in a slim form factor with Ø0.81 × 50 mm coax.